産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1200800311 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PVC Cable, 5.0m (16.40') Length | No | 5.45mm (.215") | 5.0m (16.40') | Yellow | Micro-Change (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 411.000/g | Straight to Straight | 5 | -25° to +90°C | UL 2661 | 22 |
| 1200800313 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PVC Cable, 2.0m (6.56') Length | No | 5.45mm (.215") | 2.0m (6.56') | Yellow | Micro-Change (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 211.000/g | Straight to Straight | 5 | -25° to +90°C | UL 2661 | 22 |
| 1200800333 | Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PVC Cable, 5.0m (16.40') Length | No | 5.10mm (.201") | 5.0m (16.40') | Yellow | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 321.000/g | Straight to Straight | 4 | -25° to +90°C | UL 2661 | 22 |
| 1200800382 | Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (90°) to Male (Straight), 22 AWG, PVC Cable, 1.0m (3.28') Length | No | 5.45mm (.215") | 1.0m (3.28') | Yellow | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 89.990/g | 90° to Straight | 5 | -30° TO +80°C | UL 2661 | 22 |
| 1200800406 | Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, TPE Cable, 2.0m (6.56') Length | No | 5.20mm (.205") | 2.0m (6.56') | Yellow | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | TPE | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1.000/g | Straight to Straight | 4 | -20° to +105°C | PLTC/ITC | 22 |
| 1200800454 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PVC Cable, 3.0m (9.84') Length | No | 5.45mm (.215") | 3.0m (9.84') | Yellow | Micro-Change (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -25° to +90°C | UL 2661 | 22 | |
| 1200805018 | Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PUR/PVC Cable, 2.0m (6.56') Length | No | 5.30mm (.209") | 2.0m (6.56') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805019 | Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PUR/PVC Cable, 5.0m (16.40') Length | No | 5.70mm (.224") | 5.0m (16.40') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -20° to +80°C | EU Cable | 22 | |
| 1200805023 | Ultra-Lock (M12) Double-Ended Cordset, 12 Poles, A-Coded, Female (Straight) to Male (90°), 0.14mm² PUR Cable, 1.0m (3.28') Length | No | 6.00mm (.236") | 1.0m (3.28') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 80.537/g | 90° to 90° | 12 | -25° to +90°C | UL 20549, LS0H | 26 |
| 1200805028 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 0.60m (1.97') Length | No | 5.30mm (.209") | 0.60m (1.97') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805029 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 1.0m (3.28') Length | No | 5.30mm (.209") | 1.0m (3.28') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805030 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 2.0m (6.56') Length | No | 5.30mm (.209") | 2.0m (6.56') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805031 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 4.0m (13.12') Length | No | 5.30mm (.209") | 4.0m (13.12') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805032 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 0.60m (1.97') Length | No | 5.70mm (.224") | 0.60m (1.97') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -20° to +80°C | EU Cable | 22 | |
| 1200805033 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 1.0m (3.28') Length | No | 5.70mm (.224") | 1.0m (3.28') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -20° to +80°C | EU Cable | 22 | |
| 1200805034 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 2.0m (6.56') Length | No | 5.70mm (.224") | 2.0m (6.56') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -20° to +80°C | EU Cable | 22 | |
| 1200805035 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 3.0m (9.84') Length | No | 5.70mm (.224") | 3.0m (9.84') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -20° to +80°C | EU Cable | 22 | |
| 1200805036 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 4.0m (13.12') Length | No | 5.70mm (.224") | 4.0m (13.12') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -20° to +80°C | EU Cable | 22 | |
| 1200805037 | Micro-Change (M12) to Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, PUR Cable, 5.0m (16.40') Length | No | 5.70mm (.224") | 5.0m (16.40') | Black | Micro-Change (M12) | Ultra-Lock (M12) | Threaded | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -20° to +80°C | EU Cable | 22 | |
| 1200805044 | Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PUR/PVC Cable, 0.60m (1.97') Length | No | 5.30mm (.209") | 0.60m (1.97') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805045 | Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PUR/PVC Cable, 1.0m (3.28') Length | No | 5.30mm (.209") | 1.0m (3.28') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805046 | Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PUR/PVC Cable, 3.0m (9.84') Length | No | 5.30mm (.209") | 3.0m (9.84') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805047 | Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PUR/PVC Cable, 4.0m (13.12') Length | No | 5.30mm (.209") | 4.0m (13.12') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805048 | Ultra-Lock (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PUR/PVC Cable, 5.0m (16.40') Length | No | 5.30mm (.209") | 5.0m (16.40') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 4 | -20° to +80°C | EU Cable | 22 | |
| 1200805049 | Ultra-Lock (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), 22 AWG, PUR/PVC Cable, 0.60m (1.97') Length | No | 5.70mm (.224") | 0.60m (1.97') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | A-Coded | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 5 | -20° to +80°C | EU Cable | 22 |