産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||
---|---|---|---|---|---|---|---|---|---|
885366203 | MPO QSFP-to-MPO QSFP Fiber Optic Jumper Cable Assembly, High Bandwidth (OM3), Multimode, 12 Fiber Round Plenum Cable, 3.0m Length | No | Straight | 3.0m | 3.00mm | 50/125µm OM3 | 46.000/g | No | 12 Fiber Round, Plenum |
885366205 | MPO QSFP-to-MPO QSFP Fiber Optic Jumper Plenum Cable Assembly, High Bandwidth (OM3), Multimode, 12 Fiber Round Plenum Cable, 5.0m Length | No | Straight | 5.0m | 3.00mm | 50/125µm OM3 | 61.000/g | No | 12 Fiber Round, Plenum |
885366210 | MPO QSFP-to-MPO QSFP Fiber Optic Jumper Plenum Cable Assembly, High Bandwidth (OM3), Multimode, 12 Fiber Round Plenum Cable, 10.0m Length | No | Straight | 10.0m | 3.00mm | 50/125µm OM3 | 98.500/g | No | 12 Fiber Round, Plenum |
885366703 | MPO/APC QSFP-to-MPO/APC QSFP Fiber Optic Jumper Plenum Cable Assembly, Singlemode, 12 Fiber Bare Fiber Plenum Cable, 3.0m Length | No | Straight | 3.0m | 3.00mm | 9/125µm | 46.000/g | No | 12 Fiber Bare Fiber, Plenum |
885366710 | MPO/APC QSFP-to-MPO/APC QSFP Fiber Optic Jumper Plenum Cable Assembly, Singlemode, 12 Fiber Bare Fiber Plenum Cable, 10.0m Length | No | Straight | 10.0m | 3.00mm | 9/125µm | 98.500/g | No | 12 Fiber Bare Fiber, Plenum |
1062830203 | QSFP-DD MPO-to-MPO Patch Cord, 9/125µm, 3.00mm, Singlemode, 16 Fiber, 3.0m Length, Yellow Cable | No | Straight | 3.0m | 3.00mm | 9/125µm | No | 16 Fiber Bend-insensitive Plenum | |
1062830205 | QSFP-DD MPO-to-MPO Patch Cord, 9/125µm, 3.00mm, Singlemode, 16 Fiber, 5.0m Length, Yellow Cable | No | Straight | 5.0m | 3.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062830207 | QSFP-DD MPO-to-MPO Patch Cord, 9/125µm, 3.00mm, Singlemode, 16 Fiber, 7.0m Length, Yellow Cable | No | Straight | 7.0m | 3.00mm | 9/125µm | No | 16 Fiber Bend-insensitive Plenum | |
1062830210 | QSFP-DD MPO-to-MPO Patch Cord, 9/125µm, 3.00mm, Singlemode, 16 Fiber, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 3.00mm | 9/125µm | No | 16 Fiber Bend-insensitive Plenum | |
1062830215 | QSFP-DD MPO-to-MPO Patch Cord, 9/125µm, 3.00mm, Singlemode, 16 Fiber, 15.0m Length, Yellow Cable | No | Straight | 15.0m | 3.00mm | 9/125µm | No | 16 Fiber Bend-insensitive Plenum | |
1062830223 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM3, 3.0m Length, Aqua Cable | No | Straight | 3.0m | 3.00mm | 50/125µm | No | 16 Fiber OM3 Bend-insensitive Plenum | |
1062830225 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM3, 5.0m Length, Aqua Cable | No | Straight | 5.0m | 3.00mm | 50/125µm | No | 16 Fiber OM3 Bend-insensitive Plenum | |
1062830227 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM3, 7.0m Length, Aqua Cable | No | Straight | 7.0m | 3.00mm | 50/125µm | No | 16 Fiber OM3 Bend-insensitive Plenum | |
1062830230 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM3, 10.0m Length, Aqua Cable | No | Straight | 10.0m | 3.00mm | 50/125µm | No | 16 Fiber OM3 Bend-insensitive Plenum | |
1062830235 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM3, 15.0m Length, Aqua Cable | No | Straight | 15.0m | 3.00mm | 50/125µm | No | 16 Fiber OM3 Bend-insensitive Plenum | |
1062830243 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM4, 3.0m Length, Aqua Cable | No | Straight | 3.0m | 3.00mm | 50/125µm | No | 16 Fiber OM4 Bend-insensitive Plenum | |
1062830245 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM4, 5.0m Length, Aqua Cable | No | Straight | 5.0m | 3.00mm | 50/125µm | 1.000/g | No | 16 Fiber OM4 Bend-insensitive Plenum |
1062830247 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM4, 7.0m Length, Aqua Cable | No | Straight | 7.0m | 3.00mm | 50/125µm | No | 16 Fiber OM4 Bend-insensitive Plenum | |
1062830250 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM4, 10.0m Length, Aqua Cable | No | Straight | 10.0m | 3.00mm | 50/125µm | No | 16 Fiber OM4 Bend-insensitive Plenum | |
1062830255 | QSFP-DD MPO-to-MPO Patch Cord, 50/125µm, 3.00mm, MultiMode, 16 Fiber, OM4, 15.0m Length, Aqua Cable | No | Straight | 15.0m | 3.00mm | 50/125µm | No | 16 Fiber OM4 Bend-insensitive Plenum | |
1062831001 | Quad Small Form-factor Pluggable (QSFP) Optical Jumper Cable Assembly, 4 TX, 4 RX; 8 Fiber MTP Multimode 50/125µm 3.00mm Round Cable Plenum, High Bandwidth (OM3), 1.0m (3.28') Length, Aqua Cable | No | Straight | 1.0m | 3.00mm | 50/125µm | 19.800/g | No | OM3 Plenum |
1062831002 | Quad Small Form-factor Pluggable Plus (QSFP+) Optical Jumper Cable Assembly, 4 TX, 4 RX; 8 Fiber MTP Multimode 50/125µm 3.00mm Round Cable Plenum, High Bandwidth (OM3), 2.0m (6.56' ) Length, Aqua Cable | No | N/A | 2.0m | 3.00mm | 50/125µm | 30.134/g | No | Round |
1062831003 | Quad Small Form-factor Pluggable (QSFP) Optical Jumper Cable Assembly, 4 TX, 4 RX; 8 Fiber MTP Multimode 50/125µm 3.00mm Round Cable Plenum, High Bandwidth (OM3), 3.0m (9.84') Length, Aqua Cable | No | Straight | 3.0m | 3.00mm | 50/125µm | 34.100/g | No | OM3 Plenum |
1062831004 | Quad Small Form-factor Pluggable Plus (QSFP+) Optical Jumper Cable Assembly, 4 TX, 4 RX; 8 Fiber MTP Multimode 50/125µm 3.00mm Round Cable Plenum, High Bandwidth (OM3), 4.0m (13.12' ) Length, Aqua Cable | No | N/A | 4.0m | 3.00mm | 50/125µm | 45.488/g | No | Round |
1062831005 | Quad Small Form-factor Pluggable (QSFP) Optical Jumper Cable Assembly, 4 TX, 4 RX; 8 Fiber MTP Multimode 50/125µm 3.00mm Round Cable Plenum, High Bandwidth (OM3), 5.0m (16.40') Length, Aqua Cable | No | Straight | 5.0m | 3.00mm | 50/125µm | 52.000/g | No | OM3 Plenum |