産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053121104 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.550/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121106 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.710/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121108 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.870/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121110 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.040/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121112 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.190/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121114 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.662/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121116 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.818/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121204 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.550/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121206 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.710/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121208 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.870/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121210 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.040/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121212 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.190/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121214 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.360/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121216 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.520/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121304 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.550/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121306 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.710/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121308 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.870/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121310 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.040/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121312 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.184/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121314 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.360/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121316 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.520/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053121404 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.550/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole |
| 1053121406 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.714/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole |
| 1053121408 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.872/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole |
| 1053121410 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.036/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | None | Shrouded | No | -40° to +125°C | Through Hole |