産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 988241021 | NSCC Pin Connector, Unsealed, 2.8mm, 5.00mm Pitch, 2 Circuits, Black | 2x2.80mm pins | 2 | Black | Plug | No | Yes | Yes | Polyester | 4.710/g | 1 | Carton | No | 5.00mm | Yes | 1 | No | -40° to +85°C | |
| 988241025 | NSCC Pin Connector, Unsealed, 2.8mm, 5.00mm Pitch 2, Circuits, Green | 2x2.80mm pins | 2 | Green | Plug | No | Yes | Yes | Polyester | 4.660/g | 1 | Carton | No | 5.00mm | Yes | 1 | No | -40° to +85°C |