産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 955032441 | Modular Jack, Vertical, Top Entry, Through Hole, 4/4, No Key Version, Tray | N/A | Black | 2500 | 94V-0 | No | 15.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.000/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Through Hole | No | N/A | |
| 955032641 | Modular Jack, Vertical, Top Entry, Through Hole, 6/4, No Key Version, Tray | N/A | Black | 2500 | 94V-0 | No | 15.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.300/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/4 | -40° to +85°C | Through Hole | No | N/A | |
| 955032661 | Modular Jack, Vertical, Top Entry, Through Hole,6/6, No Key Version, Tray | N/A | Black | 2500 | 94V-0 | No | 15.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.300/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Through Hole | No | N/A | |
| 955032881 | Modular Jack, Vertical, Top Entry, Through Hole, 8/8, No Key Version, Tray | N/A | Black | 2500 | 94V-0 | No | 15.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.600/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
| 955032882 | Modular Jack, Vertical, Top Entry, Through Hole, 8/8, With Key Version, Tray | N/A | Black | 2500 | 94V-0 | No | 15.70mm | Yes | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.528/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
| 955032884 | Modular Jack, Vertical, Top Entry, Through Hole, 8/8, No Key Version, Short, Tray | N/A | Black | 2500 | 94V-0 | No | 12.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.300/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
| 955036451 | Modular Jack, Vertical, Top Entry, Surface Mount, 4/4, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 15.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 0.879/g | Vertical (Top Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Surface Mount | No | N/A | |
| 955036651 | Modular Jack, Vertical, Top Entry, Surface Mount, 6/4, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 15.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.200/g | Vertical (Top Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/4 | -40° to +85°C | Surface Mount | No | N/A | |
| 955036671 | Modular Jack, Vertical, Top Entry, Surface Mount, 6/6, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 15.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.300/g | Vertical (Top Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Surface Mount | No | N/A | |
| 955036891 | Modular Jack, Vertical, Top Entry, Surface Mount, 8/8, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 15.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.600/g | Vertical (Top Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | |
| 955036894 | Modular Jack,Vertical, Top Entry, Surface Mount, 8/8, Low Profile, Short, no Key, Tube | N/A | Black | 2500 | 94V-0 | No | 12.70mm | No | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.200/g | Vertical (Top Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A |