産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 945504004 | 5.00mm Pitch, Rast 5 Housing, PA Polyamide (Nylon) 6/6, UL 94V-2, 4 Circuits, Natural, Glow-Wire Capable | 4 | Natural | 94V-2 | Female | Yes | Yes | Nylon | 3.520/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | 1 | No | -40° to +85°C | |
| 945504102 | 5.00mm Pitch, RAST 5 Housing, PA Polyamide (Nylon) 6/6, UL 94V-2, 2 Circuits, Natural, Glow-Wire Capable | 2 | Natural | 94V-2 | Female | Yes | Yes | Nylon | 1.796/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | 1 | No | -40° to +85°C | |
| 945504104 | 5.00mm Pitch, RAST 5 Housing, PA Polyamide (Nylon) 6/6, UL 94V-2, 2 Circuits, Natural, Glow-Wire Capable | 4 | Natural | 94V-2 | Female | Yes | Yes | Nylon | 3.460/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | 1 | No | -40° to +85°C | |
| 945504202 | 5.00mm Pitch, RAST 5 Housing, PA Polyamide (Nylon) 6/6, UL 94V-2, 2 Circuits, Natural, Glow-Wire Capable | No | 2 | Natural | 94V-2 | Female | Yes | Yes | Nylon | 1.650/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | 1 | No | -40° to +85°C |
| 945604010 | 5.00mm Pitch, RAST 5 Housing, PA Polyamide (Nylon) 6/6, UL 94V-2, 10 Circuits, Natural, Glow-Wire Capable | No | 10 | Natural | Female | Yes | Yes | Nylon | 7.500/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | 1 | No | -40° to +85°C |