産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 934170002 | 5.00mm R5 RAST Female Connector, 10.0A, 1 Circuit, Internal Latch Position, Glow-Wire Capable, Black | No | 1 | 1 | Black | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 1.890/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | N/A |
| 934170102 | 5.00mm R5 RAST Female Connector, 10.0A, 2 Circuits, Code Key d20 , Latch Between Circuits 1 & 2, Glow-Wire Capable, Black | No | 2 | 2 | Black | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 2.220/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | N/A |
| 934170106 | 5.00mm R5 RAST Female Connector, 10.0A, 2 Circuits, Code Keys d10, 02c , Latch Between Circuits 1 & 2, Glow-Wire Capable, Black | No | 2 | 2 | Black | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 2.143/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | N/A |
| 934170107 | 5.00mm R5 RAST Female Connector, 10.0A, 2 Circuits, Code Keys 01c, d20, Latch Between Circuits 1 & 2, Glow-Wire Capable, Black | No | 2 | 2 | Black | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 2.220/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | N/A |
| 934170202 | 5.00mm R5 RAST Female Connector, 10.0A, 3 Circuits, Fully Coded, Latch Between Circuits 2 & 3, Glow-Wire Capable, Black | No | 3 | 3 | Black | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 3.616/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | N/A |
| 934170203 | 5.00mm R5 RAST Female Connector, 10.0A, 3 Circuits, Code Keys 01c, d20, Latch Between Circuits 1 & 2, Glow-Wire Capable, Black | No | 3 | 3 | Black | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 3.320/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | N/A |
| 934170204 | 5.00mm R5 RAST Female Connector, 10.0A, 3 Circuits, Code Key 03c, Latch Between Circuits 2 & 3b, Glow-Wire Capable, Black | No | 3 | 3 | Black | 10 | Female | Yes | Yes | Copper Alloy | Tin | Nylon | 3.320/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | N/A |