産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 932801001 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 3 Circuits, UL94-V0, Fully Coded, Open End Walls | No | 3 | 3 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.913/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932801004 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 3 Circuits, UL94-V0, Code Key B & E Removed, Open End Walls | No | 3 | 3 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.883/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932801019 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 3 Circuits, UL94-V0, Code Key D Removed, Open End Walls, Polarizing Rib Between Circuits 2 & 3 | No | 3 | 3 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 0.833/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932802001 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 4 Circuits, UL94-V0, Fully Coded, Open End Walls | No | 4 | 4 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.270/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932803001 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 5 Circuits, UL94-V0, Fully Coded, Open End Walls | No | 5 | 5 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 | |
| 932804001 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 6 Circuits, UL94-V0, Fully Coded, Open End Walls | No | 6 | 6 | Natural (White) | 10 | Female | No | No | Phosphor Bronze | Tin | Tin | Nylon | 1.950/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |