産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 923160406 | Picoflex PF-50 IDT-to-Board-in, 4 Circuits, 0.06m Length | No | 0.06m | 4 | 4 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 0.989/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160408 | Picoflex PF-50 IDT-to-Board-in, 4 Circuits, 0.08m Length | No | 0.08m | 4 | 4 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 1.158/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160409 | Picoflex PF-50 IDT-to-Board-in, 4 Circuits, 0.09m Length | No | 0.09m | 4 | 4 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 1.200/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160415 | Picoflex PF-50 IDT-to-Board-in, 4 Circuits, 0.15m Length | No | 0.15m | 4 | 4 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.030/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160420 | Picoflex PF-50 IDT-to-Board-in, 4 Circuits, 0.20m Length | No | 0.20m | 4 | 4 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.370/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160608 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.08m Length | No | 0.08m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 1.660/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160610 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.10m Length | No | 0.10m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 1.864/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160614 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.14m Length | No | 0.14m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.920/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160615 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.15m Length | No | 0.15m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.374/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160618 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.18m Length | No | 0.18m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 1.024/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160620 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.20m Length | No | 0.20m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.884/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160625 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.25m Length | No | 0.25m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 1.094/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160635 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.35m Length | No | 0.35m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 4.414/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160665 | Picoflex PF-50 IDT-to-Board-in, 6 Circuits, 0.65m Length | No | 0.65m | 6 | 6 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 8.170/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce | No | PVC, Ribbon Cable | 28 |
| 923160808 | Picoflex PF-50 IDT-to-Board-in, 8 Circuits, 0.08m Length | No | 0.08m | 8 | 8 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.124/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160810 | Picoflex PF-50 IDT-to-Board-in, 8 Circuits, 0.10m Length | No | 0.10m | 8 | 8 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.433/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160815 | Picoflex PF-50 IDT-to-Board-in, 8 Circuits, 0.15m Length | No | 0.15m | 8 | 8 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 3.113/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160820 | Picoflex PF-50 IDT-to-Board-in, 8 Circuits, 0.20m Length | No | 0.20m | 8 | 8 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 3.793/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160830 | Picoflex PF-50 IDT-to-Board-in, 8 Circuits, 0.30m Length | No | 0.30m | 8 | 8 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 5.400/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923160832 | Picoflex PF-50 IDT-to-Board-in, 8 Circuits, 0.32m Length | No | 0.32m | 8 | 8 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 5.425/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923161006 | Picoflex PF-50 IDT-to-Board-in, 10 Circuits, 0.06m Length | No | 0.06m | 10 | 10 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.400/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923161007 | Picoflex PF-50 IDT-to-Board-in, 10 Circuits, 0.07m Length | No | 0.07m | 10 | 10 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.484/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923161008 | Picoflex PF-50 IDT-to-Board-in, 10 Circuits, 0.08m Length | No | 0.08m | 10 | 10 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 1.376/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923161010 | Picoflex PF-50 IDT-to-Board-in, 10 Circuits, 0.10m Length | No | 0.10m | 10 | 10 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 2.994/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |
| 923161012 | Picoflex PF-50 IDT-to-Board-in, 10 Circuits, 0.12m Length | No | 0.12m | 10 | 10 | Natural | Female-Female | No | Phosphor Bronze | Tin | Tin | Polyester | 3.334/g | 2 | Bag | 1.27mm | 2.032µm | 2.032µm | No | IDT or Pierce, Through Hole - Kinked Pin | No | PVC, Ribbon Cable | 28 |