産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 917780001 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 2 Circuits, Fully Coded | No | 2 | 2 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.594/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | Yes | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780002 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 2 Circuits, Position Keys 1b, 2a, Code Keys 01c, d20, Reference K01 | No | 2 | 2 | Natural | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.964/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780003 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 2 Circuits, Position Keys 1a, 2b, Code Keys 01c, Reference K02 | No | 2 | 2 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.594/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780004 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 2 Circuits, Position Keys 2a, Code Key 01c, d20, Reference K03 | No | 2 | 2 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.594/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780005 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 2 Circuits, Position Keys 1a, 2b, Code Key d20, Reference K05 | No | 2 | 2 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.594/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780006 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 2 Circuits, Position Keys 1a, 2b, Code Key 01c, Reference K09 | No | 2 | 2 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.594/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780007 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 2 Circuits, Position Keys 1a, 2a, Code Key 01c, Reference K10 | No | 2 | 2 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.594/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780030 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 2 Circuits, Fully Coded | No | 2 | 2 | Natural | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.980/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780101 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Fully Coded | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.963/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | Yes | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780103 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Position Key 1b, Code Keys 01c, d20, Reference K01 | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.410/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780105 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Position Key 1a & 1b, Code Keys d30, Reference K05 | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.963/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780113 | 5.00mm Appli-Mate RAST 5 IDT Housing, Natural, Indirect, Female, 10A, 3 Circuits, Position Keys: 1a,1b,2a,3a, Coding Keys: 01c, 02c, d30, Latch Position: 2/3 | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.094/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780115 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Position Key 2a, Code Keys d10, d30, Reference K44 | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.094/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780118 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10A, 3 Circuits | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.094/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780119 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Position Key 1a, Code 01c, d20, 03c | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.963/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780120 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Position Keys 1b, 2a, Code Keys 01c, d20 | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.963/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780121 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Position Key 2A, All Code Keys | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.094/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780122 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Position Keys 1a, 2b, 3a, 3b, Code Key d20 | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.963/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780162 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 3 Circuits, Position Keys 2a, 2b, No Coding Keys, Reference K162 | No | 3 | 3 | Natural | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.710/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780201 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 4 Circuits, Fully Coded | No | 4 | 4 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 3.332/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | Yes | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780212 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10A, 2 Circuits | No | 4 | 4 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 3.332/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780223 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 5 Circuits, Position Keys 1a, 1b, 2a, 2b, 3a, 4b, Code Keys 01c, d40 | No | 4 | 4 | Natural | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 5.520/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780301 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 5 Circuits, Position Keys 1a, 2b, 3b, 4b, 5b, Code Keys d10, 02c, 04c, d50, Reference K30 | No | 5 | 5 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.845/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780306 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 5 Circuits, Fully Coded | No | 5 | 5 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.845/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | Yes | -20° to +120°C | IDT or Pierce | 18, 20 |
| 917780313 | 5.00mm Appli-Mate RAST 5 IDT Housing, Indirect, Female, 10 Amp, 5 Circuits, Position Keys 1a, 2b, 3b, 4b, 5b, Code Keys d10, 02c, 04c, d50 | No | 5 | 5 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.845/g | 1 | Tray | No | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | No | -20° to +120°C | IDT or Pierce | 18, 20 |