産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 903250004 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.261/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250006 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 6 Circuits, Tin (Sn) Plating | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.316/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250008 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 8 Circuits, Tin (Sn) Plating | No | 8 | 8 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.389/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250010 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 10 Circuits, Tin (Sn) Plating | No | 10 | 10 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.459/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250012 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 12 Circuits, Tin (Sn) Plating | No | 12 | 12 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.529/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250014 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 14 Circuits, Tin (Sn) Plating | No | 14 | 14 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.600/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250016 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 16 Circuits, Tin (Sn) Plating | No | 16 | 16 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.641/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250018 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 18 Circuits, Tin (Sn) Plating | No | 18 | 18 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.748/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250020 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 20 Circuits, Tin (Sn) Plating | No | 20 | 20 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.832/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250022 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 22 Circuits, Tin (Sn) Plating | No | 22 | 22 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.907/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250024 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 24 Circuits, Tin (Sn) Plating | No | 24 | 24 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 0.998/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903250026 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 26 Circuits, Tin (Sn) Plating | No | 26 | 26 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1.057/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 3.000µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253004 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 4 Circuits, Selective Gold (Au) Plating | No | 4 | 4 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.238/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253006 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 6 Circuits, Selective Gold (Au) Plating | No | 6 | 6 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.310/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253008 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 8 Circuits, Selective Gold (Au) Plating | No | 8 | 8 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.381/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253010 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 10 Circuits, Selective Gold (Au) Plating | No | 10 | 10 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.459/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253012 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 12 Circuits, Selective Gold (Au) Plating | No | 12 | 12 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.529/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253014 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 14 Circuits, Selective Gold (Au) Plating | No | 14 | 14 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.599/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253016 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 16 Circuits, Selective Gold (Au) Plating | No | 16 | 16 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.625/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253018 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 18 Circuits, Selective Gold (Au) Plating | No | 18 | 18 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.749/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253020 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 20 Circuits, Selective Gold (Au) Plating | No | 20 | 20 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.812/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253022 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 22 Circuits, Selective Gold (Au) Plating | No | No | 22 | 22 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.884/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole |
| 903253024 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 24 Circuits, Selective Gold (Au) Plating | No | 24 | 24 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.955/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole | |
| 903253026 | Picoflex PF-50 Header, Vertical, Low Profile, with PCB Pegs, 26 Circuits, Selective Gold (Au) Plating | No | 26 | 26 | Black | 100 | No | 94V-0 | No | No | No | Yes | Brass | Gold | Gold | Polyester | 1.031/g | 1 | Vertical | Bag | Yes | 1.60mm | 1.27mm | 1.27mm | 0.760µm | Yes | Yes | Unshrouded | No | -40° to +105°C | Through Hole |