産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901471102 | C-Grid III PC Board Connector, Single Row, Vertical, 2 Circuits, Tin (Sn) Plating | 2 | 2 | Black | 30 | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.170/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | ||
| 901471103 | C-Grid III PC Board Connector, Single Row, Vertical, 3 Circuits, Tin (Sn) Plating | 3 | 3 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.206/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471104 | C-Grid III PC Board Connector, Single Row, Vertical, 4 Circuits, Tin (Sn) Plating | 4 | 4 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.526/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471105 | C-Grid III PC Board Connector, Single Row, Vertical, 5 Circuits, Tin (Sn) Plating | 5 | 5 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.436/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471106 | C-Grid III PC Board Connector, Single Row, Vertical, 6 Circuits, Tin (Sn) Plating | 6 | 6 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.522/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471107 | C-Grid III PC Board Connector, Single Row, Vertical, 7 Circuits, Tin (Sn) Plating | 7 | 7 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.607/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471108 | C-Grid III PC Board Connector, Single Row, Vertical, 8 Circuits, Tin (Sn) Plating | 8 | 8 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.693/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471109 | C-Grid III PC Board Connector, Single Row, Vertical, 9 Circuits, Tin (Sn) Plating | 9 | 9 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.779/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471110 | C-Grid III PC Board Connector, Single Row, Vertical, 10 Circuits, Tin (Sn) Plating | 10 | 10 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.864/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471111 | C-Grid III PC Board Connector, Single Row, Vertical, 11 Circuits, Tin (Sn) Plating | No | 11 | 11 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.950/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | ||
| 901471112 | C-Grid III PC Board Connector, Single Row, Vertical, 12 Circuits, Tin (Sn) Plating | 12 | 12 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.036/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471114 | C-Grid III PC Board Connector, Single Row, Vertical, 14 Circuits, Tin (Sn) Plating | 14 | 14 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.204/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471115 | C-Grid III PC Board Connector, Single Row, Vertical, 15 Circuits, Tin (Sn) Plating | 15 | 15 | Black | 30 | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.293/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | No | -55° to +105°C | Through Hole | |
| 901471120 | C-Grid III PC Board Connector, Single Row, Vertical, 20 Circuits, Tin (Sn) Plating | 20 | 20 | Black | 30 | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.721/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 2.40mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | No | -55° to +105°C | Through Hole | |
| 901471125 | C-Grid III PC Board Connector, Single Row, Vertical, 25 Circuits, Tin (Sn) Plating | No | 25 | 25 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 2.150/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | ||
| 901471130 | C-Grid III PC Board Connector, Single Row, Vertical, 30 Circuits, Tin (Sn) Plating | 30 | 30 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 2.578/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471132 | C-Grid III PC Board Connector, Single Row, Vertical, 32 Circuits, Tin (Sn) Plating | 32 | 32 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 2.750/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +105°C | Through Hole | |||
| 901471304 | C-Grid III PC Board Connector, Single Row, Vertical, 4 Circuits, Gold (Au) Plating | 4 | 4 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.522/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | ||
| 901471305 | C-Grid III PC Board Connector, Single Row, Vertical, 5 Circuits, Gold (Au) Plating | No | 5 | 5 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.431/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | |
| 901471306 | C-Grid III PC Board Connector, Single Row, Vertical, 6 Circuits, Gold (Au) Plating | 6 | 6 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.516/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | ||
| 901471307 | C-Grid III PC Board Connector, Single Row, Vertical, 7 Circuits, Gold (Au) Plating | No | 7 | 7 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.600/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | |
| 901471309 | C-Grid III PC Board Connector, Single Row, Vertical, 9 Circuits, Gold (Au) Plating | No | 9 | 9 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.770/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | |
| 901471310 | C-Grid III PC Board Connector, Single Row, Vertical, 10 Circuits, Gold (Au) Plating | No | 10 | 10 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.854/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | |
| 901471311 | C-Grid III PC Board Connector, Single Row, Vertical, 11 Circuits, Gold (Au) Plating | No | 11 | 11 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.939/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | |
| 901471312 | C-Grid III PC Board Connector, Single Row, Vertical, 12 Circuits, Gold (Au) Plating | No | 12 | 12 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 1.024/g | 1 | Vertical | Tube | 2.90mm | No | Yes | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole |