産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901310121 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 2 Circuits, Tin (Sn) Plating | Yes | 2 | 2 | Black | No | No | No | No | Brass | Tin | Tin | Polyester | 0.122/g | 2 | Vertical | Tray | 2.90mm | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | |||
| 901310123 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 6 Circuits, Tin (Sn) Plating | Yes | 6 | 6 | Black | No | No | No | No | No | Brass | Tin | Tin | Polyester | 0.381/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | |
| 901310143 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 46 Circuits, Tin (Sn) Plating | No | Yes | 46 | 46 | Black | No | No | No | No | No | Brass | Tin | Tin | Polyester | 2.806/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310921 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 2 Circuits, Tin (Sn) Plating | No | Yes | 2 | 2 | Black | No | No | No | No | Brass | Gold | Tin | Polyester | 0.118/g | 2 | Vertical | Tray | 2.90mm | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | ||
| 901310922 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 4 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 4 | 4 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 0.236/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310923 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 6 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 6 | 6 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 0.369/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310925 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 10 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 10 | 10 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 0.615/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | |
| 901310926 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 12 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 12 | 12 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 0.708/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | |
| 901310928 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 16 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 16 | 16 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 0.984/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | |
| 901310930 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 20 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 20 | 20 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 1.230/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | |
| 901310931 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 22 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 22 | 22 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 1.298/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310932 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 24 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 24 | 24 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 1.416/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310933 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 26 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 26 | 26 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 1.599/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | |
| 901310934 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 28 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 28 | 28 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 1.652/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310935 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 30 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 30 | 30 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 1.770/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310936 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 32 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 32 | 32 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 1.888/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310937 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 34 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 34 | 34 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 2.006/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310938 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 36 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 36 | 36 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 2.124/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310939 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 38 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 38 | 38 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 2.337/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310940 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 40 Circuits, 0.76µm Gold (Au) Selective Plating | Yes | 40 | 40 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 2.460/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole | |
| 901310941 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 42 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 42 | 42 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 3.127/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310942 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 44 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 44 | 44 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 3.211/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310944 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 48 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 48 | 48 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 2.832/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310945 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 50 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 50 | 50 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 2.950/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |
| 901310946 | 2.54mm Pitch C-Grid III Header, Dual Row, Vertical, 52 Circuits, 0.76µm Gold (Au) Selective Plating | No | Yes | 52 | 52 | Black | No | No | No | No | No | Brass | Gold | Tin | Polyester | 3.547/g | 2 | Vertical | Tray | 2.90mm | No | No | 2.54mm | 2.54mm | 3.000µm | No | No | Unshrouded | Yes | -55° to +125°C | Through Hole |