産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901230102 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 2 Circuits, Black | 2 | Black | 94V-1 | Receptacle | No | PPO | 0.113/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230103 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 3 Circuits, Black | 3 | Black | 94V-1 | Receptacle | No | PPO | 0.173/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230104 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 4 Circuits, Black | 4 | Black | 94V-1 | Receptacle | No | PPO | 0.229/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230105 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 5 Circuits, Black | 5 | Black | 94V-1 | Receptacle | No | PPO | 0.286/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230106 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 6 Circuits, Black | 6 | Black | Receptacle | No | PPO | 0.344/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | ||
| 901230107 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 7 Circuits, Black | 7 | Black | Receptacle | No | PPO | 0.402/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | ||
| 901230108 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 8 Circuits, Black | 8 | Black | 94V-1 | Receptacle | No | PPO | 0.460/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230109 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 9 Circuits, Black | 9 | Black | 94V-1 | Receptacle | No | PPO | 0.518/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230110 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 10 Circuits, Black | 10 | Black | 94V-1 | Receptacle | No | PPO | 0.576/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230111 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 11 Circuits, Black | No | 11 | Black | Receptacle | No | PPO | 0.633/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230112 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 12 Circuits, Black | 12 | Black | 94V-1 | Receptacle | No | PPO | 0.691/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | |
| 901230113 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 13 Circuits, Black | 13 | Black | Receptacle | No | PPO | 0.749/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | ||
| 901230115 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 15 Circuits, Black | 15 | Black | Receptacle | No | PPO | 0.865/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | ||
| 901230118 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 18 Circuits, Black | 18 | Black | Receptacle | No | PPO | 1.038/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | ||
| 901230119 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 19 Circuits, Black | 19 | Black | Receptacle | No | PPO | 1.096/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | ||
| 901230120 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 20 Circuits, Black | No | 20 | Black | 94V-1 | Receptacle | No | PPO | 1.154/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C |
| 901230124 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 24 Circuits, Black | 24 | Black | Receptacle | No | PPO | 1.385/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C | ||
| 901230125 | 2.54mm Pitch C-Grid III Modular Crimp Housing Single Row, 2 Polarizing Buttons, 25 Circuits, Black | 25 | Black | Receptacle | No | PPO | 1.443/g | 1 | Bag | No | 2.54mm | Yes | -55° to +105°C |