産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885360344 | LC/UPC One Body Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Screws, Snap | 3.200/g | Straight | With Flange | 2 | No |
| 885360678 | LC/UPC One Body Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Snap | 3.091/g | Straight | Small Flange | 2 | No |
| 885361100 | SC/APC One Body Adapter, Simplex, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate | No | Ceramic | Yes | Green | Female-Female | PBT | Snap | 4.386/g | Straight | Small Flange | 1 | No |
| 885361101 | SC/UPC One Body Adapter, Simplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate | No | Ceramic | No | Blue | Female-Female | PBT | Snap | 4.300/g | Straight | Small Flange | 1 | No |
| 885361102 | SC/UPC One Body Adapter, Simplex, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate | No | Ceramic | No | Beige | Female-Female | PBT | Snap | Straight | Small Flange | 1 | No | |
| 885361103 | SC/APC One Body Adapter, Simplex, Green Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate | No | Ceramic | Yes | Green | Female-Female | PBT | Screws, Snap | 4.400/g | Straight | With Flange | 1 | No |
| 885361104 | SC/UPC One Body Adapter, Simplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate | No | Ceramic | No | Blue | Female-Female | PBT | Screws, Snap | 4.478/g | Straight | With Flange | 1 | No |
| 885361105 | SC/UPC One Body Adapter, Simplex, Multimode, Beige Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate | No | Ceramic | No | Beige | Female-Female | PBT | Screws, Snap | Straight | With Flange | 1 | No | |
| 885361110 | SC/APC One Body Adapter, Simplex, Green Body, Ceramic Alignment Sleeve, with Flange, Screw Mount | No | Ceramic | Yes | Green | Female-Female | PBT | Screws | 4.000/g | Straight | With Flange | 1 | No |
| 885361111 | SC/UPC One Body Adapter, Simplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Screw Mount | No | Ceramic | No | Blue | Female-Female | PBT | Screws | Straight | With Flange | 1 | No | |
| 885361112 | SC/UPC One Body Adapter, Simplex, Multimode, Beige Body, Ceramic Alignment Sleeve, with Flange, Screw Mount | No | Ceramic | No | Beige | Female-Female | PBT | Screws | Straight | With Flange | 1 | No | |
| 885361210 | SC/UPC One Body Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate | No | Ceramic | No | Blue | Female-Female | PBT | Snap | Straight | Small Flange | 2 | No | |
| 885361211 | SC/APC One Body Adapter, Duplex, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate | No | Ceramic | Yes | Green | Female-Female | PBT | Snap | Straight | Small Flange | 2 | No | |
| 885361212 | SC/UPC One Body Adapter, Duplex, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate | No | Ceramic | No | Beige | Female-Female | PBT | Snap | Straight | Small Flange | 2 | No | |
| 885361213 | SC/UPC One Body Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate | No | Ceramic | No | Blue | Female-Female | PBT | Snap | Straight | With Flange | 2 | No | |
| 885361214 | SC/APC One Body Adapter, Duplex, Green Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate | No | Ceramic | Yes | Green | Female-Female | PBT | Snap | Straight | With Flange | 2 | No | |
| 885361215 | SC/UPC One Body Adapter, Duplex, Multimode, Beige Body, Ceramic Alignment Sleeve, with Flange, Snap and Screw Mount, Metal Mounting Plate | No | Ceramic | No | Beige | Female-Female | PBT | Snap | Straight | With Flange | 2 | No | |
| 885362101 | LC/UPC One Body Adapter, Simplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Plastic Clip | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Snap | 1.470/g | Straight | Small Flange | 1 | No |
| 885362102 | LC/UPC One Body Adapter, Simplex, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Plastic Clip | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Snap | Straight | Small Flange | 1 | No | |
| 885362103 | LC/APC One Body Adapter, Simplex, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Plastic Clip | No | Ceramic | Yes | Green | Female-Female | Polyetherimide | Snap | Straight | Small Flange | 1 | No | |
| 885362104 | LC/UPC One Body Adapter, Multimode, Simplex, Aqua Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Plastic Clip | No | Ceramic | No | Aqua | Female-Female | Polyetherimide | Snap | Straight | Small Flange | 1 | No | |
| 885362201 | LC/APC One Body Adapter, Duplex, Green Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Plastic Clip | No | Ceramic | Yes | Green | Female-Female | Polyetherimide | Snap | 2.450/g | Straight | Small Flange | 2 | No |
| 885362202 | LC/UPC One Body Adapter, Duplex, Singlemode, Blue Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Plastic Clip | No | Ceramic | No | Blue | Female-Female | Polyetherimide | Snap | 2.450/g | Straight | Small Flange | 2 | No |
| 885362203 | LC/UPC One Body Adapter, Duplex, Multimode, Beige Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Plastic Clip | No | Ceramic | No | Beige | Female-Female | Polyetherimide | Snap | 2.450/g | Straight | Small Flange | 2 | No |
| 885362206 | LC/UPC One Body Adapter, Duplex, Multimode, Aqua Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Plastic Clip | No | Ceramic | No | Aqua | Female-Female | Polyetherimide | Snap | 2.450/g | Straight | Small Flange | 2 | No |