産業とアプリケーション
- 品番
- 885361100
- カテゴリ
- Fiber Optic Adapters
Physical Specifications
- Alignment Sleeve
- Ceramic
- Angled Physical Contact Apc
- Yes
- Color Resin
- Green
- Gender
- Female-Female
- Material Housing
- PBT
- Mounting Style
- Snap
- Net Weight
- 4.386/g
- Orientation
- Straight
- Panel Mount
- Small Flange
- Ports
- 1
- Shutter
- No
Electrical Specifications
- Shielded
- No
- Shield Type
- N/A
キーワード: 88536-1100, 0885361100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863