産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 874380243 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 2 Circuits, Tape and Reel, Beige | No | 2 | 2 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 135.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874380343 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 3 Circuits, Tape and Reel, Beige | No | 3 | 3 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 182.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874380443 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 4 Circuits, Tape and Reel, Beige | No | 4 | 4 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 229.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874380543 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 5 Circuits, Tape and Reel, Beige | No | 5 | 5 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 269.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874380643 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 6 Circuits, Tape and Reel, Beige | No | 6 | 6 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 314.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874380743 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 7 Circuits, Tape and Reel, Beige | No | 7 | 7 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 0.367/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874380843 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 8 Circuits, Tape and Reel, Beige | No | 8 | 8 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 0.420/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874380943 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 9 Circuits, Tape and Reel, Beige | No | 9 | 9 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 0.454/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874381043 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 10 Circuits, Tape and Reel, Beige | No | 10 | 10 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 0.504/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874381143 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 11 Circuits, Tape and Reel, Beige | No | 11 | 11 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 0.564/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874381243 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 12 Circuits, Tape and Reel, Beige | No | 12 | 12 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 0.613/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874381343 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 13 Circuits, Tape and Reel, Beige | No | 13 | 13 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 0.662/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874381443 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 14 Circuits, Tape and Reel, Beige | No | 14 | 14 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 0.711/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount | |
| 874381543 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Tin over Nickel Plating, Friction Lock, 15 Circuits, Tape and Reel, Beige | No | 15 | 15 | Beige | 10 | No | 94V-0 | No | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 759.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -55° to +105°C | Surface Mount |