産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 731000002 | BNC Jack, Straight, Bulkhead, Crimp, RG-59 and RG-62 Cable, Brass Body, Nickel (Ni) Plated, 75 Ohms | Crimp | Jack | N/A | 15.882/g | Straight | Bag | Yes | Bulkhead | N/A | No | RG-59, RG-62 | |||
| 731000015 | BNC Plug, Right-Angle, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, Die Cast Coupling Nut, Nickel (Ni) Plated, 50 Ohms | Crimp | Plug | N/A | 18.867/g | Right Angle | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |||
| 731000016 | BNC Plug, Right-Angle, Crimp, RG-59 and RG-62 Cable, Brass Body, Nickel (Ni) Plated, Die Cast Coupling Nut, Nickel (Ni) Plated, One Piece Per Bag, 75 Ohms | No | Crimp | Plug | N/A | 18.426/g | Right Angle | Individual Bag | No | N/A | N/A | No | RG-59, RG-62 | ||
| 731000067 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Panel Isolated, Black PBT Housing, Housing Height 13.20mm, Nut and Lockwasher Included, Tray, 75 Ohms | N/A | Jack | N/A | 14.849/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000069 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Panel Isolated, White PBT Housing, Housing Height 13.20mm, Nut and Lockwasher Included, 75 Ohms | N/A | Jack | N/A | 14.834/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000070 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Panel Isolated, Black PBT Housing, Housing Height 15.88mm, Nut and Lockwasher Included, Tray, 75 Ohms | N/A | Jack | N/A | 14.834/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000071 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Panel Isolated, White PBT Housing, Housing Height 15.18mm, Nut and Lockwasher Included, Tray, 75 Ohms | N/A | Jack | N/A | 14.849/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000080 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Die Cast Body, Housing Height 15.58mm, Nut and Lockwasher Included, Tray, 75 Ohms | N/A | Jack | N/A | 23.270/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000090 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, with Board Lock Legs, Filtered, Panel Isolated, Black PBT Housing, Housing Height 13.16mm, Tray, 50 Ohms | N/A | Jack | N/A | 20.220/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000105 | BNC Jack, Right-Angle, PCB Receptacle, Die Cast Body, Nickel (Ni) Plated, Low Profile, Tray, 50 Ohms | N/A | Jack | N/A | 5.930/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A | ||
| 731000131 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, with Board Lock Legs, White PBT Housing, Housing Height 13.20mm, Nut and Lockwasher Not Included, 48 Pieces Per Tray, 50 Ohms | N/A | Jack | N/A | 9.865/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000133 | BNC Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, 22.30mm Height, 50 Ohms | No | N/A | Jack | N/A | 8.246/g | Straight | Bag | No | N/A | Through Hole | 3.20mm | No | N/A | |
| 731000134 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, with Board Lock Legs, Filtered, Panel Isolated, Black PBT Housing, Housing Height 13.16mm, 50 Ohms | N/A | Jack | N/A | 10.250/g | Right Angle | Bag | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000153 | BNC Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, 16.65mm Height, Tray, 50 Ohms | N/A | Jack | N/A | 6.259/g | Straight | Tray | No | N/A | Through Hole | 3.20mm | No | N/A | ||
| 731000154 | BNC Jack, Right-Angle, PCB Receptacle, Die Cast Body, Tin (Sn) Plated, Low Profile, 50 Ohms | N/A | Jack | N/A | 5.943/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A | ||
| 731000162 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, with Board Lock Legs, Filtered, Panel Isolated, Black PBT Housing, Housing Height 13.16mm, Nut and Lockwasher Included, Tin Plated Leads, 50 Ohms | No | N/A | Jack | N/A | 21.528/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | |
| 731000167 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, with Board Lock Legs, Black PBT Housing, Housing Height 13.20mm, Nut and Lockwasher Not Included, Tray, 50 Ohms | N/A | Jack | N/A | 10.847/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731000178 | BNC Jack, Straight, Crimp, RG-179 Cable, Die Cast Body, Nickel (Ni) Plated, Bag, 75 Ohms | No | Crimp | Jack | N/A | 6.196/g | Straight | Bag | No | N/A | N/A | No | RG-179 | ||
| 731000195 | BNC Jack, Straight, Bulkhead Receptacle, Solder Cup Contact, Brass Body, Nickel (Ni) Plated, Bulk Bag, 50 Ohms | Solder | Jack | N/A | 7.824/g | Straight | Bag | Yes | Bulkhead | N/A | No | 1.32mm Coaxial max. | |||
| 731010030 | BNC Jack, Straight, Bulkhead Receptacle, PCB, Through Hole, With Board Lock Legs, Die Cast Body, Nickel (Ni) Plated, Nut and Lockwasher Not Included, 75 Ohms | N/A | Jack | N/A | 19.941/g | Straight | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731010040 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, with Board Lock Legs, Die Cast Body, Housing Height 15.93mm, Nut and Lockwasher Not Included, Bag, 75 Ohms | N/A | 94V-2 | Jack | N/A | 19.817/g | Right Angle | Bag | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | |
| 731010041 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Black PBT Housing, Housing Height 13.20mm, Tray, 75 Ohms | No | N/A | Jack | N/A | 12.329/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | |
| 731010042 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Black PBT Housing, Housing Height 15.88mm, Nut and Lockwasher Included, Tray, 75 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | ||
| 731010043 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Die Cast Body, Nickel (Ni) Plated, Housing Height 15.59mm, Tray, 75 Ohms | No | N/A | Jack | N/A | 23.285/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A | |
| 731010060 | BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, with Board Lock Legs, White PBT Housing, Housing Height 13.20mm, Nut and Lockwasher Included, Tray, 50 Ohms | No | N/A | 94V-2 | Jack | N/A | 12.286/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 3.20mm | No | N/A |