産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 16020069 | SL Crimp Terminal, Series 70058, Female, 30-24 AWG, with Tin (Sn) Plated Contact, Reel | Female | Phosphor Bronze | Tin | Tin | 0.075/g | Reel | 3.750µm | 3.750µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020074 | SL Crimp Terminal, Series 70058, Female, 36-32 AWG, with 0.38µm Selective Gold (Au) Plated Contact, Reel | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Reel | 0.380µm | 2.000µm | Crimp or Compression | 0.64mm max. | 32, 34, 36 | N/A | |
| 16020082 | SL Crimp Terminal, Series 70058, Female, 30-24 AWG, with 0.38µm Selective Gold (Au) Plated Contact, Reel | Female | Phosphor Bronze | Gold | Tin | 114.800/mg | Reel | 0.380µm | 2.000µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020083 | SL Crimp Terminal, Series 70058, Female, 30-24 AWG, with 0.76µm Selective Gold (Au) Plated Contact, Reel | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Reel | 0.762µm | 1.270µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020085 | SL Crimp Terminal, Series 70058, Female, 36-32 AWG, with 0.76µm Selective Gold (Au) Plated Contact, Reel | No | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Reel | 0.750µm | 2.000µm | Crimp or Compression | 0.64mm max. | 32, 34, 36 | N/A |
| 16020086 | SL Crimp Terminal, Series 70058, Female, 24-22 AWG, with Tin (Sn) Plated Contact, Reel | Female | Phosphor Bronze | Tin | Tin | 0.073/g | Reel | 3.750µm | 3.750µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 16020087 | SL Crimp Terminal, Series 70058, Female, 24-22 AWG, with 0.38µm Selective Gold (Au) Plated Contact, Reel | Female | Phosphor Bronze | Gold | Tin | 0.120/g | Reel | 0.380µm | 2.000µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 16020088 | SL Crimp Terminal, Series 70058, Female, 24-22 AWG, with 0.76µm Selective Gold (Au) Plated Contact, Reel | No | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Reel | 0.750µm | 2.000µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A |
| 16020096 | SL Crimp Terminal, Series 70058, Female, 30-24 AWG, with Tin (Sn) Plated Contact, Bag | Female | Phosphor Bronze | Tin | Tin | 0.075/g | Bag | 3.750µm | 3.750µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020097 | SL Crimp Terminal, Series 70058, Female, 30-24 AWG, with 0.38µm Selective Gold (Au) Plated Contact, Bag | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Bag | 0.380µm | 2.000µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020098 | SL Crimp Terminal, Series 70058, Female, 30-24 AWG, with 0.76µm Selective Gold (Au) Plated Contact, Bag | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Bag | 0.750µm | 2.000µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020101 | SL Crimp Terminal, Series 70058, Female, 36-32 AWG, with 0.76µm Selective Gold (Au) Plated Contact, Bag | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Bag | 0.750µm | 2.000µm | Crimp or Compression | 0.64mm max. | 32, 34, 36 | N/A | |
| 16020102 | SL Crimp Terminal, Series 70058, Female, 24-22 AWG, with Tin (Sn) Plated Contact, Bag | Female | Phosphor Bronze | Tin | Tin | 0.075/g | Bag | 3.750µm | 3.750µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 16020103 | SL Crimp Terminal, Series 70058, Female, 24-22 AWG, with 0.38µm Selective Gold (Au) Plated Contact, Bag | No | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Bag | 0.380µm | 2.000µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A |
| 16020104 | SL Crimp Terminal, Series 70058, Female, 24-22 AWG, with 0.76µm Selective Gold (Au) Plated Contact, Bag | Female | Phosphor Bronze | Gold | Tin | 0.073/g | Bag | 0.750µm | 2.000µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 700584086 | SL Crimp Terminal, Series 70058, Female, 24-22 AWG, with Tin (Sn) Plated Contact, Unplated Edges, Reel | Female | Phosphor Bronze | Tin | Tin | 0.075/g | Reel | 3.750µm | 3.750µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A |