産業とアプリケーション
CyClone,SL
- 品番
- 16020098
- カテゴリ
- Crimp Terminals
SL Crimp Terminal, Series 70058, Female, 30-24 AWG, with 0.76µm Selective Gold (Au) Plated Contact, Bag
Physical Specifications
- gender
- Female
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 0.073/g
- packagingAlternativePart
- {productNumber=0016020083, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 0.750µm
- platingMinTermination
- 2.000µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.52mm max.
- wireSizeAwg
- 24,26,28,30
- wireSizeMm
- N/A
キーワード: 16-02-0098, 0016020098
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863