産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 535170230 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 2 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 2 | 2 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 723.648/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170241 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 2 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 732.284/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170330 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 3 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 3 | 3 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 895.236/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170341 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 3 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | No | 3 | 3 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 905.653/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin |
| 535170430 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 4 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 4 | 4 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 1064.830/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170441 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 4 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 1077.002/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170530 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 5 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 5 | 5 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 1233.755/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170541 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 5 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | No | 5 | 5 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 1247.673/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin |
| 535170630 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 6 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 6 | 6 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 1400.093/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170641 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 6 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 1415.723/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170730 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 7 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 7 | 7 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 1569.017/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170741 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 7 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | 7 | 7 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 1586.393/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170830 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 8 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 8 | 8 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 1737.942/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170841 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 8 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | 8 | 8 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 1757.064/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170930 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 9 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 9 | 9 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 1906.914/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535170941 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 9 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | No | 9 | 9 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 1927.783/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin |
| 535171030 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 10 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 10 | 10 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Polyamide (PA) | 2075.887/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535171041 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 10 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | 10 | 10 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 2098.502/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535171130 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 11 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 11 | 11 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 2244.859/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535171141 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 11 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | No | 11 | 11 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 2269.221/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin |
| 535171230 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 12 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 12 | 12 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 2413.832/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535171241 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 12 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | No | 12 | 12 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 2439.940/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin |
| 535171330 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 13 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 13 | 13 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 2582.805/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin | |
| 535171341 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 13 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Black | No | No | 13 | 13 | Black | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 2610.659/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin |
| 535171430 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Matte Tin Plating, Positive Lock, 14 Circuits, with Potting Capability, Tray, 3.50mm PC Tail Length, Natural | No | 14 | 14 | Natural | 30 | No | 94V-0 | Yes | No | Yes | Phosphor Bronze | Matte Tin | Tin | Polyamide (PA) | 2751.777/mg | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | No | -55° to +105°C | Through Hole - Kinked Pin |