産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 513380240 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.38µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 20 Circuits | 20 | 20 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 45.101/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.381µm | No | No | -25° to +85°C | Surface Mount | |
| 513380274 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 20 Circuits | 20 | 20 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 44.981/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513380374 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 30 Circuits | 30 | 30 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 58.891/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513380440 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.38µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 40 Circuits | No | 40 | 40 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 73.201/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.381µm | No | No | -25° to +85°C | Surface Mount |
| 513380474 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 40 Circuits | 40 | 40 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 72.921/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513380574 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 50 Circuits | 50 | 50 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 86.951/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513380674 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 60 Circuits | 60 | 60 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 100.981/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513380774 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 70 Circuits | 70 | 70 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 114.981/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513380840 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.38µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 80 Circuits | No | 80 | 80 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 129.501/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.381µm | No | No | -25° to +85°C | Surface Mount |
| 513380874 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 80 Circuits | 80 | 80 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 128.941/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513380974 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 90 Circuits | 90 | 90 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 143.061/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513381074 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 100 Circuits | 100 | 100 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 150.941/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513381674 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 16 Circuits | 16 | 16 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 39.110/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513382274 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 22 Circuits | 22 | 22 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 47.857/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513382474 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 24 Circuits | 24 | 24 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 50.533/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513382674 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 26 Circuits | 26 | 26 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 53.319/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513383474 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 34 Circuits | 34 | 34 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 64.363/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513384473 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 44 Circuits | 44 | 44 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 78.586/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513385473 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 54 Circuits | 54 | 54 | Black | 30 | No | Yes | 1.50mm | 3.40mm | Phosphor Bronze | Gold | Gold | 93.786/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513386473 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 64 Circuits | 64 | 64 | Black | 30 | No | Yes | 1.50mm | 3.40mm | Phosphor Bronze | Gold | Gold | 106.566/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513389873 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 10 Circuits | 10 | 10 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 31.020/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount | |
| 513389974 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 12 Circuits | 12 | 12 | Black | 30 | No | Yes | 1.50mm, 2.00mm | 3.40mm | Phosphor Bronze | Gold | Gold | 33.729/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.200µm | No | No | -40° to +105°C | Surface Mount |