産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 511140200 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 2 Circuits | 2 | Natural | Plug | No | Polyester | 1424.000/mg | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C | |
| 511140300 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 3 Circuits | 3 | Natural | Plug | No | Polyester | 1677.000/mg | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C | |
| 511140400 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 4 Circuits | 4 | Natural | Plug | No | Polyester | 1949.000/mg | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C | |
| 511140500 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 5 Circuits | 5 | Natural | Plug | No | Polyester | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C | ||
| 511140600 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 6 Circuits | 6 | Natural | Plug | No | Polyester | 2495.000/mg | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C | |
| 511140700 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 7 Circuits | 7 | Natural | Plug | No | Polyester | 2744.000/mg | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C | |
| 511140800 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 8 Circuits | 8 | Natural | Plug | No | Polyester | 2996.000/mg | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C | |
| 511140900 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 9 Circuits | 9 | Natural | Plug | No | Polyester | 3258.000/mg | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C | |
| 511141000 | Mighty-SPOX Wire-to-Wire Plug Housing, 3.50mm Pitch, Positive Lock, with Optional Panel Mount, 10 Circuits | 10 | Natural | Plug | No | Polyester | 1 | Bag | Yes | 3.50mm | No | -40° to +105°C |