産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5054480831 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 8 Circuits, Black | No | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 992.620/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054480851 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 8 Circuits, Black | No | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 992.620/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054480871 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 992.620/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054480891 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 992.620/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481031 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 10 Circuits, Black | No | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1118.370/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481051 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1118.370/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481071 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1183.700/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481091 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1118.370/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481231 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 12 Circuits, Black | No | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1246.750/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481251 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 12 Circuits, Black | No | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1246.750/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481271 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 12 Circuits, Black | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1246.750/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481291 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 12 Circuits, Black | No | 12 | 12 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1246.750/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481431 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 14 Circuits, Black | No | No | 14 | 14 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1372.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481451 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 14 Circuits, Black | No | No | 14 | 14 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1372.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481471 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 14 Circuits, Black | No | 14 | 14 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1372.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481491 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 14 Circuits, Black | No | 14 | 14 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1372.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481631 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 16 Circuits, Black | No | No | 16 | 16 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1513.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481651 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 16 Circuits, Black | No | No | 16 | 16 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1513.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481671 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 16 Circuits, Black | No | 16 | 16 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1567.828/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481691 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 16 Circuits, Black | No | 16 | 16 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1513.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481831 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 18 Circuits, Black | No | No | 18 | 18 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1641.370/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481851 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 18 Circuits, Black | No | No | 18 | 18 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1641.370/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.762µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |
| 5054481871 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, Tin-Bismuth Plating, Positive Lock, 18 Circuits, Black | No | 18 | 18 | Black | 30 | No | No | No | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Polyamide | 1700.551/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054481891 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plating, Positive Lock, 18 Circuits, Black | No | 18 | 18 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1641.370/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.102µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount | |
| 5054482031 | 1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plating, Positive Lock, 20 Circuits, Black | No | No | 20 | 20 | Black | 30 | No | No | No | Yes | Yes | Brass | Gold | Gold | Polyamide | 1767.310/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.25mm | 1.25mm | 0.381µm | 0.050µm | Yes | Yes | Vacuum Pick-Up Area | Fully | No | -40° to +105°C | Surface Mount |