産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5046930200 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 802.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930201 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Black | 2 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 803.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930202 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Red | 2 | Red | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 805.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930203 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Yellow | 2 | Yellow | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 803.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930204 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Blue | 2 | Blue | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 804.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930205 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Pink | 2 | Pink | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 803.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930206 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Green | 2 | Green | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 803.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930208 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Orange | 2 | Orange | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 804.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930209 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Violet | 2 | Violet | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 804.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930211 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 2 Circuits, Gray | No | 2 | Gray | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 804.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C |
| 5046930300 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1055.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930301 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 3 Circuits, Black | 3 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1056.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930302 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, PositiveInertia Lock, 3 Circuits, Red | No | 3 | Red | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1056.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C |
| 5046930303 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 3 Circuits, Yellow | No | 3 | Yellow | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1056.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C |
| 5046930304 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 3 Circuits, Blue | No | 3 | Blue | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1056.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C |
| 5046930305 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 3 Circuits, Pink | No | 3 | Pink | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1056.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C |
| 5046930306 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 3 Circuits, Green | No | 3 | Green | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1056.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C |
| 5046930308 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 3 Circuits, Orange | No | 3 | Orange | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1056.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C |
| 5046930400 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1314.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930401 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 4 Circuits, Black | 4 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1314.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930402 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 4 Circuits, Red | 4 | Red | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1778.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930403 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 4 Circuits, Yellow | 4 | Yellow | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1777.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930404 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 4 Circuits, Blue | 4 | Blue | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1314.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930600 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1776.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C | |
| 5046930601 | CP-3.3 Receptacle Housing, 3.30mm Pitch, Single Row, Polarized, Positive Inertia Lock, 6 Circuits, Black | 6 | Black | 94V-0 | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1795.000/mg | 1 | Bag | No | 3.30mm | 3.30mm | Yes | No | -40° to +105°C |