産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5037640201 | 1.00mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 2 Circuits, Black | 2 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 16.000/mg | 1 | Bag | No | 1.00mm | Yes | No | -40° to +105°C | |
| 5037640301 | 1.00mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 3 Circuits, Black | 3 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 23.000/mg | 1 | Bag | No | 1.00mm | Yes | No | -40° to +105°C | |
| 5037640401 | 1.00mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 4 Circuits, Black | 4 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 31.000/mg | 1 | Bag | No | 1.00mm | Yes | No | -40° to +105°C | |
| 5037640501 | 1.00mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 5 Circuits, Black | 5 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 39.000/mg | 1 | Bag | No | 1.00mm | Yes | No | -40° to +105°C | |
| 5037640601 | 1.00mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 6 Circuits, Black | 6 | Black | Receptacle | No | No | Yes | High Temperature Thermoplastic | 47.000/mg | 1 | Bag | No | 1.00mm | Yes | No | -40° to +105°C |