産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5035660902 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 9 Circuits, Gold over Nickel Plating | Front Flip | 9 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 17.536/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5035661102 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 11 Circuits, Gold over Nickel Plating | Front Flip | 11 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 20.154/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5035661302 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 13 Circuits, Gold over Nickel Plating | No | Front Flip | 13 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 22.752/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035661502 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 15 Circuits, Gold over Nickel Plating | No | Front Flip | 15 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 25.250/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035661702 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 17 Circuits, Gold over Nickel Plating | No | Front Flip | 17 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 27.878/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035661902 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 19 Circuits, Gold over Nickel Plating | No | Front Flip | 19 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 30.446/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035662102 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 21 Circuits, Gold over Nickel Plating | Front Flip | 21 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 32.944/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5035662302 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 23 Circuits, Gold over Nickel Plating | Front Flip | 23 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 35.542/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5035662502 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 25 Circuits, Gold over Nickel Plating | No | Front Flip | 25 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 38.140/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035662702 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 27 Circuits, Gold over Nickel Plating | No | Front Flip | 27 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 41.138/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035663102 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 31 Circuits, Gold over Nickel Plating | No | Front Flip | 31 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 45.844/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035663302 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 33 Circuits, Gold over Nickel Plating | No | Front Flip | 33 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 48.432/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035663502 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 35 Circuits, Gold over Nickel Plating | No | Front Flip | 35 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 51.030/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035663702 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 37 Circuits, Gold over Nickel Plating | No | Front Flip | 37 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 53.528/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035663902 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 39 Circuits, Gold over Nickel Plating | No | Front Flip | 39 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 56.126/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035664102 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 41 Circuits, Gold over Nickel Plating | No | Front Flip | 41 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 58.724/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035664302 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 43 Circuits, Gold over Nickel Plating | No | Front Flip | 43 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 61.272/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |
| 5035664502 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 45 Circuits, Gold over Nickel Plating | Front Flip | 45 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 63.920/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
| 5035665102 | Easy-On FPC Connector, 0.30mm Pitch, Right-Angle, Bottom Contact, 0.95mm Height, 51 Circuits, Gold over Nickel Plating | Front Flip | 51 | Natural | Bottom | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 71.614/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.30mm | Yes | No | -40° to +105°C | FPC only |