産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5030911020 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 740.900/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030911021 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | 10 | 10 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 540.200/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm | |
| 5030911220 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 851.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030911221 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | 12 | 12 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 610.240/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm | |
| 5030911420 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 961.200/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030911421 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | 14 | 14 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm | ||
| 5030911620 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1071.400/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030911621 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | No | 16 | 16 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 750.320/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030911820 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 18 | 18 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1181.600/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030912020 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1291.800/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030912021 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | 20 | 20 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 890.400/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm | |
| 5030912220 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 22 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 22 | 22 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1401.900/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030912420 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 24 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 24 | 24 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1512.100/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030912620 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 26 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 26 | 26 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1622.300/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030912621 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 26 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | 26 | 26 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1100.520/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm | |
| 5030912820 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 28 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 28 | 28 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1732.500/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030912821 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 28 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | 28 | 28 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm | ||
| 5030913020 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 30 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 30 | 30 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1842.700/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030913021 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 30 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | No | 30 | 30 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1240.600/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030913220 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 32 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 32 | 32 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1952.800/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030913420 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 34 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 34 | 34 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 2063.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030913620 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 36 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 36 | 36 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 2173.200/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030913621 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 36 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | No | 36 | 36 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 1450.720/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030913820 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 38 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 38 | 38 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 2181.200/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |
| 5030914020 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Gold (Au) Plating, Positive Lock, 40 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 40 | 40 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Gold | Gold | Polyamide (PA) | 2393.600/mg | 2 | Vertical | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.100µm | 0.100µm | Yes | Yes | No | -40° to +105°C | Through Hole | 12.00mm |