産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5024430260 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 2 Circuits | 2 | 2 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 522.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5024430270 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 2 Circuits | 2 | 2 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 522.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024430360 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 3 Circuits | 3 | 3 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 587.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5024430370 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 3 Circuits | 3 | 3 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 587.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024430460 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 4 Circuits | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 651.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5024430470 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 4 Circuits | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 651.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024430560 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 5 Circuits | 5 | 5 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 711.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5024430570 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 5 Circuits | 5 | 5 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 711.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024430660 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 6 Circuits | 6 | 6 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 777.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5024430670 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 6 Circuits | 6 | 6 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 777.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024430760 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 7 Circuits | 7 | 7 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 874.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5024430770 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 7 Circuits | 7 | 7 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 874.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024430860 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 8 Circuits | 8 | 8 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 904.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5024430870 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 8 Circuits | 8 | 8 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 904.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024430960 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 9 Circuits | 9 | 9 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1031.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5024430970 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 9 Circuits | 9 | 9 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1031.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024431260 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 12 Circuits | 12 | 12 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | ||
| 5024431270 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 12 Circuits | 12 | 12 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |||
| 5024431360 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 13 Circuits | No | 13 | 13 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1293.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5024431370 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 13 Circuits | 13 | 13 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1293.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024431460 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 14 Circuits | No | 14 | 14 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1361.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5024431470 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 14 Circuits | 14 | 14 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1361.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
| 5024431560 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, with Cover Tape, 15 Circuits | 15 | 15 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | ||
| 5024431570 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, 15 Circuits | 15 | 15 | Natural | 30 | No | No | Yes | Yes | Yes | 10.90mm | Tin | Tin | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount |