産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5024300822 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 8 Circuits | No | 8 | 8 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 7.689/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024301412 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 14 Circuits | No | No | 14 | 14 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 9.830/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024301430 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 14 Circuits | No | 14 | 14 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 9.830/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024302012 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 20 Circuits | No | 20 | 20 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 12.090/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024302030 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 20 Circuits | No | 20 | 20 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 12.090/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024302212 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 22 Circuits | No | No | 22 | 22 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 13.050/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024302230 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 22 Circuits | No | 22 | 22 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 12.907/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024302412 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 24 Circuits | No | No | 24 | 24 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 13.665/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024302430 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 24 Circuits | No | 24 | 24 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 13.600/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024302612 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 26 Circuits | No | No | 26 | 26 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 14.435/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024302630 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 26 Circuits | No | 26 | 26 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 14.360/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024303012 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 30 Circuits | No | 30 | 30 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 15.870/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024303212 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 32 Circuits | No | No | 32 | 32 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 16.620/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024303230 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 32 Circuits | No | 32 | 32 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 16.620/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024303412 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 34 Circuits | No | No | 34 | 34 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 17.370/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024304012 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 40 Circuits | No | 40 | 40 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 19.773/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024304030 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 40 Circuits | No | 40 | 40 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 19.640/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024304412 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 44 Circuits | No | No | 44 | 44 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 21.150/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024305012 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 50 Circuits | No | 50 | 50 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 23.519/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024305030 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 50 Circuits | No | No | 50 | 50 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 23.420/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024306012 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 60 Circuits | No | No | 60 | 60 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 27.190/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024306030 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 60 Circuits | No | 60 | 60 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 27.190/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount | |
| 5024306412 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 64 Circuits | No | No | 64 | 64 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 28.700/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024307012 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, 70 Circuits | No | No | 70 | 70 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 30.960/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |
| 5024307030 | SlimStack Board-to-Board Plug, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 1.00mm Stacking Height, with Solder Tabs, with Vacuum Tape, 70 Circuits | No | 70 | 70 | Black | 30 | No | 1.00mm | 2.60mm | Phosphor Bronze | Gold | Gold | 30.960/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | No | No | -40° to +85°C | Surface Mount |