産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5009130242 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 1.80 or 2.30mm Mated Height, 4.20mm Mated Width, 24 Circuits | 24 | 24 | Black | 30 | No | Yes | 1.80mm, 2.30mm | 4.20mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 68.053/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | -40° to +105°C | Surface Mount | |
| 5009130302 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 1.80 or 2.30mm Mated Height, 4.20mm Mated Width, 30 Circuits | 30 | 30 | Black | 30 | No | Yes | 1.80mm, 2.30mm | 4.20mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 78.841/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | -40° to +105°C | Surface Mount | |
| 5009130402 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 1.80 or 2.30mm Mated Height, 4.20mm Mated Width, 40 Circuits | 40 | 40 | Black | 30 | No | Yes | 1.80mm, 2.30mm | 4.20mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 96.831/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | -40° to +105°C | Surface Mount | |
| 5009130502 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 1.80 or 2.30mm Mated Height, 4.20mm Mated Width, 50 Circuits | 50 | 50 | Black | 30 | No | Yes | 1.80mm, 2.30mm | 4.20mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 114.811/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | -40° to +105°C | Surface Mount | |
| 5009130602 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 1.80 or 2.30mm Mated Height, 4.20mm Mated Width, 60 Circuits | 60 | 60 | Black | 30 | No | Yes | 1.80mm, 2.30mm | 4.20mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 132.801/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | -40° to +105°C | Surface Mount | |
| 5009130702 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 1.80 or 2.30mm Mated Height, 4.20mm Mated Width, 70 Circuits | 70 | 70 | Black | 30 | No | Yes | 1.80mm, 2.30mm | 4.20mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 150.781/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | -40° to +105°C | Surface Mount | |
| 5009130902 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 1.80 or 2.30mm Mated Height, 4.20mm Mated Width, 90 Circuits | 90 | 90 | Black | 30 | No | Yes | 1.80mm, 2.30mm | 4.20mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 186.641/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | -40° to +105°C | Surface Mount | |
| 5009131002 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, J-Bend Series, 1.80 or 2.30mm Mated Height, 4.20mm Mated Width, 100 Circuits | 100 | 100 | Black | 30 | No | Yes | 1.80mm, 2.30mm | 4.20mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 204.741/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | 0.254µm | 0.051µm | No | No | -40° to +105°C | Surface Mount |