産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 466230201 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 2 Circuits, Nylon, UL 94V-0 | 2 | Black | Receptacle | No | No | No | Nylon | 0.973/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466230301 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 3 Circuits, Nylon, UL 94V-0 | 3 | Black | Receptacle | No | No | No | Nylon | 1.172/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466230401 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 4 Circuits, Nylon, UL 94V-0 | 4 | Black | Receptacle | No | No | No | Nylon | 1.287/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466230501 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 5 Circuits, Nylon, UL 94V-0 | 5 | Black | Receptacle | No | No | No | Nylon | 1.427/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466230601 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 6 Circuits, Nylon, UL 94V-0 | 6 | Black | Receptacle | No | No | No | Nylon | 1.637/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466230701 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 7 Circuits, Nylon, UL 94V-0 | 7 | Black | Receptacle | No | No | No | Nylon | 1.741/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 466230801 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 8 Circuits, Nylon, UL 94V-0 | No | 8 | Black | Receptacle | No | No | No | Nylon | 1.948/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 466230901 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 9 Circuits, Nylon, UL 94V-0 | No | 9 | Black | Receptacle | No | No | No | Nylon | 2.103/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 466231001 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 10 Circuits, Nylon, UL 94V-0 | No | 10 | Black | Receptacle | No | No | No | Nylon | 2.259/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 466231101 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 11 Circuits, Nylon, UL 94V-0 | No | 11 | Black | Receptacle | No | No | No | Nylon | 2.415/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 466231201 | Micro-Fit BMI Receptacle Housing, Single Row, Panel Mount, 12 Circuits, Nylon, UL 94V-0 | No | 12 | Black | Receptacle | No | No | No | Nylon | 2.515/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |