産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 460181541 | Mini-Fit Plus High Mating Cycle Female Crimp Terminal, 20-18 AWG, Reel, Select Gold (Au) Plating with Proprietary Molex Advanced Contact Surface Finish (CSF) in Contact Area | 1500 | Female | Copper Alloy | Gold | Tin | 0.150/g | Reel | 0.051µm | 2.540µm | Crimp or Compression | 1.65-2.95mm | 18, 20 | N/A | |
| 460182541 | Mini-Fit Plus High Mating Cycle Female Crimp Terminal, 24-22 AWG, Reel, Select Gold (Au) Plating with Proprietary Molex Advanced Contact Surface Finish (CSF) in Contact Area | 1500 | Female | Copper Alloy | Gold | Tin | 0.150/g | Reel | 0.051µm | 2.540µm | Crimp or Compression | 1.20-1.80mm | 22, 24 | N/A | |
| 460183541 | Mini-Fit Plus High Mating Cycle Female Crimp Terminal, 16 AWG, Reel, Select Gold (Au) Plating with Proprietary Molex Advanced Contact Surface Finish (CSF) in Contact Area | 1500 | Female | Copper Alloy | Gold | Tin | 0.150/g | Reel | 0.051µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A |