産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 452800401 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 4 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | 4 | 4 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 1.276/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452800452 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 4 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | 4 | 4 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 1.272/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452800482 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 4 Circuits, LCP, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating, Low-Halogen | No | No | 4 | 4 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.226/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452800601 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 6 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | 6 | 6 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 1.554/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452800652 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 6 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | 6 | 6 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 1.548/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452800801 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 8 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | 8 | 8 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 1.822/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452800852 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 8 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | 8 | 8 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 1.814/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452800853 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 8 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.76µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | No | 8 | 8 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 1.814/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452801001 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 10 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | 10 | 10 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 2.090/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452801004 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 10 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Matte Tin (Sn) Over Nickel (Ni) Plating | No | No | 10 | 10 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Matte Tin | Matte Tin | Nylon | 2.090/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452801032 | Micro-Fit BMI CPI Compliant Pin Header, First Mate/Last Break, Blind Mate Interface, Dual Row, Vertical, 10 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | No | 10 | 10 | Black | 30 | Yes | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 2.076/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452801052 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 10 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | 10 | 10 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 2.080/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452801053 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 10 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.76µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | 10 | 10 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 2.080/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452801201 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 12 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | No | 12 | 12 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 2.368/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452801252 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 12 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | No | 12 | 12 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 2.356/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452801401 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 14 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | 14 | 14 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 2.636/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452801452 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 14 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | 14 | 14 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 2.622/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452801453 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 14 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.76µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | No | 14 | 14 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 2.622/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452801601 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 16 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | No | 16 | 16 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 2.904/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452801652 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 16 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.38µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | 16 | 16 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 2.888/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.381µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452801801 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 18 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | 18 | 18 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 3.182/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 452802053 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 20 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.76µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | No | 20 | 20 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 3.420/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452802401 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 24 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, Tin (Sn) Over Nickel (Ni) Plating | No | No | 24 | 24 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Tin | Tin | Nylon | 3.996/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |
| 452802453 | Micro-Fit BMI CPI Compliant Pin Header, Blind Mate Interface, Dual Row, Vertical, 24 Circuits, PA Polyamide Nylon 4/6, UL 94V-0, 0.76µm Gold (Au) Selective Contact Plating, Tin (Sn) Tail Plating | No | 24 | 24 | Black | 30 | No | 94V-0 | No | Yes | None | None | Copper Alloy | Gold | Tin | Nylon | 3.972/g | 2 | Vertical | Tray | 4.90mm | Yes | Yes | 2.36mm | 3.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole - Compliant Pin |