産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 451320401 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 6.100/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 451320403 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 11.142/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 451320410 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 4 Circuits, Black | No | 1.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 31.478/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 |
| 451320601 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 9.846/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 451320603 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 16.468/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 451320610 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 6 Circuits, Black | 1.0m | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 89.200/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 451320801 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 12.880/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 451320803 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 21.736/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 | |
| 451320810 | Micro-Fit TPA-to-Micro-Fit TPA Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 8 Circuits, Black | 1.0m | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 63.063/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1007 | 20 |