産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 451300201 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 3.552/g | 1 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300203 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 5.442/g | 1 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300210 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, 2 Circuits, Black | 1.0m | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 14.261/g | 1 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300401 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 5.800/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300403 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 10.199/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300410 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 4 Circuits, Black | 1.0m | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 27.837/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300601 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 9.366/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300603 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 15.036/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300610 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 6 Circuits, Black | 1.0m | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 41.492/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300801 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 11.000/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300803 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 18.000/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451300810 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 8 Circuits, Black | 1.0m | 8 | 8 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 28.000/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451301001 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, 10 Circuits, Black | 150.00mm | 10 | 10 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 14.000/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 | |
| 451301003 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, 10 Circuits, Black | No | 300.00mm | 10 | 10 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 24.689/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 |
| 451301010 | Nano-Fit-to-Nano-Fit Off-the-Shelf (OTS) Cable Assembly, Dual Row, 1.0m Length, 10 Circuits, Black | 1.0m | 10 | 10 | Black | Female-Female | Yes | High Conductivity Copper | Gold | Tin | Nylon | 68.783/g | 2 | No | Bag | 2.50mm | 0.381µm | 2.540µm | No | Crimp or Compression | UL 1061 | 20 |