産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 434600011 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg, 2 Circuits, Nylon 6/6 UL 94V-0, Tin (Sn) Plating, Natural | No | No | 2 | 2 | Natural | 30 | Yes | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.754/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole |
| 434600012 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg, 2 Circuits, Nylon 6/6 UL 94V-2, Matte Tin (Sn) Plating, Natural | No | No | 2 | 2 | Natural | 30 | Yes | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 0.644/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 434600013 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg, 8 Circuits, Nylon 6/6 UL 94V-2, Matte Tin (Sn) Plating, Natural | No | No | 8 | 8 | Natural | 30 | Yes | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.235/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole |
| 434600014 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg, 4 Circuits, Nylon 6/6 UL 94V-0, Matte Tin(Sn) Plating, Natural | No | No | 4 | 4 | Natural | 30 | Yes | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.266/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole |
| 434600015 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg, 24 Circuits, Nylon 6/6 UL 94V-2, Matte Tin (Sn) Plating, Natural | No | No | 24 | 24 | Natural | 30 | Yes | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 4.847/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 434600016 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg, 24 Circuits, Nylon 6/6 UL 94V-2, Gold (Au) Plating, Natural | No | No | 24 | 24 | Natural | 30 | Yes | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 4.847/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 434600017 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg, 6 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating, Natural | No | No | 6 | 6 | Natural | 30 | Yes | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 1.438/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 434600018 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, without Snap-in Plastic Peg, 4 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating, Natural | No | No | 4 | 4 | Natural | 30 | Yes | No | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 1.023/g | 2 | Vertical | Tray | 3.50mm | No | No | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 434600019 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg, 10 Circuits, Circuits 2, 4, 7, and 9 Voided, Nylon 6/6 UL 94V-0, Tin (Sn) Plating, Natural | No | No | 6 | 10 | Natural | 30 | Yes | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.981/g | 2 | Vertical | Tray | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole |