産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 428150012 | Mini-Fit Sr. Crimp Terminal, Female, 12-10 AWG, Gold (Au) | Female | High Performance Alloy (HPA) | Gold | Tin | Reel | 0.762µm | 2.540µm | Crimp or Compression | 5.30mm max. | 10, 12 | N/A | ||
| 428150032 | Mini-Fit Sr. Crimp Terminal, Female, 8 AWG, Gold (Au) | Female | High Performance Alloy (HPA) | Gold | Tin | 1.530/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 6.60mm max. | 8 | N/A | |
| 428150042 | Mini-Fit Sr. Crimp Terminal, Female, 16-14 AWG, Gold (Au) | Female | High Performance Alloy (HPA) | Gold | Tin | 1.525/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 3.33mm max. | 14, 16 | N/A | |
| 428150114 | Mini-Fit Sr. Crimp Terminal, Female, 12-10 AWG, Silver (Ag) | Female | High Performance Alloy (HPA) | Silver | Tin | 1.750/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 5.30mm max. | 10, 12 | N/A | |
| 428150134 | Mini-Fit Sr. Crimp Terminal, Female, 8 AWG, Silver (Ag) | Female | High Performance Alloy (HPA) | Silver | Tin | 1.359/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 6.60mm max. | 8 | N/A | |
| 428150144 | Mini-Fit Sr. Crimp Terminal, Female, 16-14 AWG, Silver (Ag) | Female | High Performance Alloy (HPA) | Silver | Tin | 1.381/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 4.57mm max. | 14, 16 | N/A |