産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 351500100 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 1 Circuit, Natural | 1 | Natural | Receptacle | No | No | Yes | PBT | 1.153/g | 1 | Bag | No | N/A | Yes | No | -40° to +120°C | ||
| 351500109 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 1 Circuit, Natural, Glow-Wire Capable | No | 1 | Natural | Receptacle | Yes | No | Yes | PET/PC | 1.052/g | 1 | Bag | No | N/A | Yes | No | -40° to +110°C | |
| 351500110 | VersaBlade Hybrid Receptacle Housing, with Mounting Ears, 1 Circuit, Natural | 1 | Natural | Receptacle | No | No | Yes | PBT | 3.600/g | 1 | Bag | Yes | N/A | Yes | No | -40° to +120°C | ||
| 351500200 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 2 Circuits, Natural | 2 | Natural | Receptacle | No | No | Yes | PBT | 1.953/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | |
| 351500204 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 2 Circuits, Blue | 2 | Blue | Receptacle | No | No | Yes | PBT | 1.946/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | |
| 351500209 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 2 Circuits, Natural, Glow-Wire Capable | 2 | Natural | Receptacle | Yes | No | Yes | PET/PC | 1.706/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +110°C | |
| 351500210 | VersaBlade Hybrid Receptacle Housing, with Mounting Ears, 2 Circuits, Natural | 2 | Natural | Receptacle | No | No | Yes | PBT | 2.426/g | 1 | Bag | Yes | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | |
| 351500214 | VersaBlade Hybrid Receptacle Housing, with Mounting Ears, 2 Circuits, Blue | 2 | Blue | Receptacle | No | No | Yes | PBT | 2.430/g | 1 | Bag | Yes | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | |
| 351500219 | VersaBlade Hybrid Receptacle Housing, with Mounting Ears, 2 Circuits, Natural, Glow-Wire Capable | 2 | Natural | Receptacle | Yes | No | Yes | PET/PC | 2.146/g | 1 | Bag | Yes | 6.20mm | 6.20mm | Yes | No | -40° to +110°C | |
| 351500290 | VersaBlade Terminal Position Assurance (TPA) Retainer, 6.20mm Pitch, 2 Circuits, Natural | 2 | Natural | Yes | Nylon | 0.240/g | 1 | Bag | -40° to +120°C | |||||||||
| 351500292 | VersaBlade Terminal Position Assurance (TPA) Retainer, 6.20mm Pitch, 2 Circuits, Red | 2 | Red | Yes | Nylon | 0.253/g | 1 | Bag | -40° to +120°C | |||||||||
| 351500293 | VersaBlade Terminal Position Assurance (TPA) Retainer, 6.20mm Pitch, 2 Circuits, Yellow | No | 2 | Yellow | Yes | Nylon | 0.253/g | 1 | Bag | -40° to +120°C | ||||||||
| 351500294 | VersaBlade Terminal Position Assurance (TPA) Retainer, 6.20mm Pitch, 2 Circuits, Blue | 2 | Blue | Yes | Nylon | 0.240/g | 1 | Bag | -40° to +120°C | |||||||||
| 351500300 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 3 Circuits, Natural | 3 | Natural | Receptacle | No | No | Yes | PBT | 3.335/g | 1 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +120°C | |
| 351500304 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 3 Circuits, Blue | No | 3 | Blue | Receptacle | No | No | Yes | PBT | 3.369/g | 1 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +120°C |
| 351500309 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 3 Circuits, Natural, Glow-Wire Capable | 3 | Natural | Receptacle | Yes | No | Yes | PET/PC | 2.986/g | 1 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +110°C | |
| 351500310 | VersaBlade Hybrid Receptacle Housing, with Mounting Ears, 3 Circuits, Natural | 3 | Natural | Receptacle | No | No | Yes | PBT | 4.173/g | 1 | Bag | Yes | 7.30mm | 7.30mm | Yes | No | -40° to +120°C | |
| 351500314 | VersaBlade Hybrid Receptacle Housing, with Mounting Ears, 3 Circuits, Blue | 3 | Blue | Receptacle | No | No | Yes | PBT | 4.213/g | 1 | Bag | Yes | 7.30mm | 7.30mm | Yes | No | -40° to +120°C | |
| 351500319 | VersaBlade Hybrid Receptacle Housing, with Mounting Ears, 3 Circuits, Natural, Glow-Wire Capable | 3 | Natural | Receptacle | Yes | No | Yes | PET/PC | 3.750/g | 1 | Bag | Yes | 7.30mm | 7.30mm | Yes | No | -40° to +110°C | |
| 351500390 | VersaBlade Terminal Position Assurance (TPA) Retainer, 7.30mm Pitch, 3 Circuits, Natural | 3 | Natural | Yes | Nylon | 0.373/g | 1 | Bag | -40° to +120°C | |||||||||
| 351500392 | VersaBlade Terminal Position Assurance (TPA) Retainer, 7.30mm Pitch, 3 Circuits, Red | 3 | Red | Yes | Nylon | 0.380/g | 1 | Bag | -40° to +120°C | |||||||||
| 351500393 | VersaBlade Terminal Position Assurance (TPA) Retainer, 7.30mm Pitch, 3 Circuits, Yellow | No | 3 | Yellow | Yes | Nylon | 0.393/g | 1 | Bag | -40° to +120°C | ||||||||
| 351500394 | VersaBlade Terminal Position Assurance (TPA) Retainer, 7.30mm Pitch, 3 Circuits, Blue | No | 3 | Blue | Yes | Nylon | 0.386/g | 1 | Bag | -40° to +120°C | ||||||||
| 351500400 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 4 Circuits, Natural | 4 | Natural | Receptacle | No | No | Yes | PBT | 4.110/g | 2 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | |
| 351500409 | VersaBlade Hybrid Receptacle Housing, without Mounting Ears, 4 Circuits, Natural, Glow-Wire Capable | No | 4 | Natural | Receptacle | Yes | No | Yes | PET/PC | 3.850/g | 2 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +110°C |