産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 349851601 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option A, Black | 16 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 23.500/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349851602 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option B, Light Gray | 16 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 23.500/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349851605 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option A, Yellow | 16 | Yellow | Receptacle | No | Yes | Yes | SPS/Nylon | 23.500/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349851606 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option A, with Connector Position Assurance, Black | 16 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 23.900/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349851607 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 16 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 23.900/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349851841 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option A, with Clipslot, Black | 16 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 24.400/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349851849 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option A, with Clipslot, with Connector Position Assurance, Black | 16 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 24.800/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349852071 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option B, with Clipslot, Light Gray | 16 | Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 24.400/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349852121 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option C, Dark Gray | 16 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 24.306/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349852157 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option D, Stone Gray | 16 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 24.306/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349852160 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option C, with Connector Position Assurance, Dark Gray | 16 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 24.686/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 349852184 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 16 Circuits, Keying Option D, with Connector Position Assurance, Stone Gray | 16 | Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 24.686/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C |