産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 347910020 | Mini50 Unsealed Receptacle, Single Row, Bridged, 2 Circuits, Polarization Option A, Black | No | 2 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.540/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 347910021 | Mini50 Unsealed Receptacle, Single Row, Bridged, 2 Circuits, Polarization Option B, Gray | No | 2 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.540/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 347910022 | Mini50 Unsealed Receptacle, Single Row, Bridged, 2 Circuits, Polarization Option C, Dark Gray | No | 2 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.540/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 347910023 | Mini50 Unsealed Receptacle, Single Row, Bridged, 2 Circuits, Polarization Option D, Green | No | 2 | Green | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.540/g | 1 | Bag | No | 2.00mm | 2.00mm | D | Yes | No | -40° to +105°C |
| 347910040 | Mini50 Unsealed Receptacle, Single Row, Non-Bridged, 4 Circuits, Polarization Option A, Black | No | 4 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.764/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 347910041 | Mini50 Unsealed Receptacle, Single Row, Non-Bridged, 4 Circuits, Polarization Option B, Gray | No | 4 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.769/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 347910042 | Mini50 Unsealed Receptacle, Single Row, Non-Bridged, 4 Circuits, Polarization Option C, Dark Gray | No | 4 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.768/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 347910043 | Mini50 Unsealed Receptacle, Single Row, Non-Bridged, 4 Circuits, Polarization Option D, Green | No | 4 | Green | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.770/g | 1 | Bag | No | 2.00mm | 2.00mm | D | Yes | No | -40° to +105°C |
| 347910080 | Mini50 Unsealed Receptacle, Single Row, Non-Bridged, 8 Circuits, Polarization Option A, Black | No | 8 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.300/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 347910081 | Mini50 Unsealed Receptacle, Single Row, Non-Bridged, 8 Circuits, Polarization Option B, Gray | No | 8 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.300/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 347910082 | Mini50 Unsealed Receptacle, Single Row, Non-Bridged, 8 Circuits, Polarization Option C, Dark Gray | No | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.300/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 347910140 | Mini50 Unsealed Receptacle, Single Row, Bridged, 4 Circuits, Polarization Option A, Black | No | 4 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.787/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 347910141 | Mini50 Unsealed Receptacle, Single Row, Bridged, 4 Circuits, Polarization Option B, Gray | No | 4 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.787/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 347910142 | Mini50 Unsealed Receptacle, Single Row, Bridged, 4 Circuits, Polarization Option C, Dark Gray | No | 4 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.816/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 347910143 | Mini50 Unsealed Receptacle, Single Row, Bridged, 4 Circuits, Polarization Option D, Green | No | 4 | Green | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.787/g | 1 | Bag | No | 2.00mm | 2.00mm | D | Yes | No | -40° to +105°C |
| 347910180 | Mini50 Unsealed Receptacle, Single Row, Bridged, 8 Circuits, Polarization Option A, Black | No | 8 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.340/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 347910181 | Mini50 Unsealed Receptacle, Single Row, Bridged, 8 Circuits, Polarization Option B, Gray | No | 8 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.392/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 347910182 | Mini50 Unsealed Receptacle, Single Row, Bridged, 8 Circuits, Polarization Option C, Dark Gray | No | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.340/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 347915140 | Mini50 Unsealed Receptacle, Single Row, Bridged, with CPA, 4 Circuits, Polarization Option A, Black | No | 4 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.884/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C |
| 347915141 | Mini50 Unsealed Receptacle, Single Row, Bridged, with CPA, 4 Circuits, Polarization Option B, Gray | No | 4 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.000/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 347915142 | Mini50 Unsealed Receptacle, Single Row, Bridged, with CPA, 4 Circuits, Polarization Option C, Dark Gray | No | 4 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.000/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |
| 347915143 | Mini50 Unsealed Receptacle, Single Row, Bridged, with CPA, 4 Circuits, Polarization Option D, Green | No | 4 | Green | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.000/g | 1 | Bag | No | 2.00mm | 2.00mm | D | Yes | No | -40° to +105°C |
| 347915180 | Mini50 Unsealed Receptacle, Single Row, Bridged, with CPA, 8 Circuits, Polarization Option A, Black | 8 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.400/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +105°C | |
| 347915181 | Mini50 Unsealed Receptacle, Single Row, Bridged, with CPA, 8 Circuits, Polarization Option B, Gray | No | 8 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.400/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +105°C |
| 347915182 | Mini50 Unsealed Receptacle, Single Row, Bridged, with CPA, 8 Circuits, Polarization Option C, Dark Gray | No | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.400/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +105°C |