産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
345660103 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option A, Wire Dress Option 0, 73 Circuits, Black TPA | No | 73 | 73 | Black | Receptacle | No | Yes | Yes | Nylon | 50.423/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345660203 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option B, Wire Dress Option 0, 73 Circuits, Gray TPA | No | 73 | 73 | Gray | Receptacle | No | Yes | Yes | Nylon | 50.423/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345660303 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option C, Wire Dress Option 0, 73 Circuits, Blue TPA | No | 73 | 73 | Blue | Receptacle | No | Yes | Yes | Nylon | 50.423/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345660603 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option F, Wire Dress Option 0, 73 Circuits, Natural TPA | No | 73 | 73 | Natural | Receptacle | No | Yes | Yes | Nylon | 50.423/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345660703 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option G, Wire Dress Option 0, 80 Circuits, Blue TPA | No | 80 | 80 | Blue | Receptacle | No | Yes | Yes | Nylon | 51.245/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345660803 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option H, Wire Dress Option 0, 80 Circuits, Gray TPA | No | 80 | 80 | Gray | Receptacle | No | Yes | Yes | Nylon | 51.245/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345661303 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option A, Wire Dress Option 9, 73 Circuits, Black TPA | No | 73 | 73 | Black | Receptacle | No | Yes | Yes | Nylon | 50.423/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345661403 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option B, Wire Dress Option 9, 73 Circuits, Gray TPA | No | 73 | 73 | Gray | Receptacle | No | Yes | Yes | Nylon | 50.423/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345661503 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option C, Wire Dress Option 9, 73 Circuits, Blue TPA | No | 73 | 73 | Blue | Receptacle | No | Yes | Yes | Nylon | 50.423/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345661903 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option G, Wire Dress Option 9, 80 Circuits, Blue TPA | No | 80 | 80 | Blue | Receptacle | No | Yes | Yes | Nylon | 51.245/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |
345662003 | 2.54mm Pitch, MX123 Female Receptacle Housing, Keying Option H, Wire Dress Option 9, 80 Circuits, Gray TPA | No | 80 | 80 | Gray | Receptacle | No | Yes | Yes | Nylon | 51.245/g | 4 | Tray | No | 2.54mm | 2.54mm | Yes | No | -40° to +125°C |