産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 26202031 | KK 396 Wire-to-Board Header, Vertical Round Pin, 3 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | 3 | 3 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.735/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole | |
| 26202041 | KK 396 Wire-to-Board Header, Vertical Round Pin, 4 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | 4 | 4 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.977/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole | |
| 26202051 | KK 396 Wire-to-Board Header, Vertical Round Pin, 5 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | 5 | 5 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 1.219/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole | |
| 26202052 | KK 396 Wire-to-Board Header, Vertical Round Pin, 5 Circuits, Tin (Sn) Plating, with Mating Pin Length of 16.18mm (.637\) | No | No | 5 | 5 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 1.489/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole |
| 26202061 | KK 396 Wire-to-Board Header, Vertical Round Pin, 6 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | 6 | 6 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 1.462/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole | |
| 26202071 | KK 396 Wire-to-Board Header, Vertical Round Pin, 7 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | No | 7 | 7 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 1.704/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole |
| 26202072 | KK 396 Wire-to-Board Header, Vertical Round Pin, 7 Circuits, Tin (Sn) Plating, with Mating Pin Length of 16.18mm (.637\) | No | No | 7 | 7 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 2.082/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole |
| 26202081 | KK 396 Wire-to-Board Header, Vertical Round Pin, 8 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | 8 | 8 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 1.946/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole | |
| 26202092 | KK 396 Wire-to-Board Header, Vertical Round Pin, 9 Circuits, Tin (Sn) Plating, with Mating Pin Length of 16.18mm (.637\) | No | 9 | 9 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 2.629/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole | |
| 26202101 | KK 396 Wire-to-Board Header, Vertical Round Pin, 10 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | 10 | 10 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 2.430/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole | |
| 26202102 | KK 396 Wire-to-Board Header, Vertical Round Pin, 10 Circuits, Tin (Sn) Plating, with Mating Pin Length of 16.18mm (.637\) | No | No | 10 | 10 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 2.970/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole |
| 26202121 | KK 396 Wire-to-Board Header, Vertical Round Pin, 12 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | No | 12 | 12 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 2.915/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole |
| 26202141 | KK 396 Wire-to-Board Header, Vertical Round Pin, 14 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | No | 14 | 14 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 3.399/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole |
| 26202151 | KK 396 Wire-to-Board Header, Vertical Round Pin, 15 Circuits, Tin (Sn) Plating, with Mating Pin Length of 11.43mm (.450\) | No | 15 | 15 | Natural | 25 | No | 94V-2 | No | No | No | No | Brass | Tin | Tin | Nylon | 3.641/g | 1 | Vertical | Bag | 4.45mm | No | No | 1.60mm | 3.96mm | 3.96mm | 5.080µm | 5.080µm | No | No | Unshrouded | Yes | See Product Specification | Through Hole |