産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10011024 | 5.08mm Pitch KK Crimp Housing, 2 Circuits, Natural | 2 | Natural | 94V-2 | Receptacle | No | Nylon | 0.624/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011034 | 5.08mm Pitch KK Crimp Housing, 3 Circuits, Natural | 3 | Natural | 94V-2 | Receptacle | No | Nylon | 0.925/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011044 | 5.08mm Pitch KK Crimp Housing, 4 Circuits, Natural | 4 | Natural | 94V-2 | Receptacle | No | Nylon | 1.097/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011054 | 5.08mm Pitch KK Crimp Housing, 5 Circuits, Natural | 5 | Natural | 94V-2 | Receptacle | No | Nylon | 1.500/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011064 | 5.08mm Pitch KK Crimp Housing, 6 Circuits, Natural | 6 | Natural | 94V-2 | Receptacle | No | Nylon | 1.830/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011074 | 5.08mm Pitch KK Crimp Housing, 7 Circuits, Natural | 7 | Natural | 94V-2 | Receptacle | No | Nylon | 1.927/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011084 | 5.08mm Pitch KK Crimp Housing, 8 Circuits, Natural | 8 | Natural | 94V-2 | Receptacle | No | Nylon | 2.228/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011094 | 5.08mm Pitch KK Crimp Housing, 9 Circuits, Natural | 9 | Natural | 94V-2 | Receptacle | No | Nylon | 2.523/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011104 | 5.08mm Pitch KK Crimp Housing, 10 Circuits, Natural | 10 | Natural | 94V-2 | Receptacle | No | Nylon | 2.831/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011114 | 5.08mm Pitch KK Crimp Housing, 11 Circuits, Natural | 11 | Natural | 94V-2 | Receptacle | No | Nylon | 3.132/g | 1 | Bag | No | 5.08mm | See Product Specification | |
| 10011124 | 5.08mm Pitch KK Crimp Housing, 12 Circuits, Natural | 12 | Natural | 94V-2 | Receptacle | No | Nylon | 3.251/g | 1 | Bag | No | 5.08mm | See Product Specification |