産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2209570001 | T1 Industrial Single-Pair Ethernet (SPE) PCB Jack, Right-Angle, IP20 | 2 | 2 | Black | 1000 | Jack | Yes | Yes | Brass | Gold | Polyamide | 1.060/g | 1 | Right Angle | Reel | No | 2.30mm | Yes | Yes | 1.50mm | 2.80mm | Yes | Yes | 1 | -25° to +80°C | Through Hole | Yes | IP20 | |
| 2209570002 | T1 Industrial Single-Pair Ethernet (SPE) PCB Jack, M12, Right-Angle, IP67 | 2 | 2 | Black | 1000 | Jack | Yes | Yes | Brass | Gold | Polyamide | 2.100/g | 1 | Right Angle | Tray | No | 2.30mm | Yes | Yes | 1.50mm | 2.80mm | Yes | Yes | 1 | -25° to +80°C | Through Hole | Yes | IP67 | |
| 2209570005 | T1 Industrial Single-Pair Ethernet (SPE) PCB Jack, M12, Straight, 8.00mm, IP67 | 2 | 2 | Black | 1000 | Jack | Yes | Yes | Brass | Gold | Polyamide | 1.880/g | 1 | Straight | Tray | No | 2.40mm | Yes | Yes | 1.50mm | 2.80mm | Yes | Yes | 1 | -25° to +80°C | Through Hole | Yes | IP67 | |
| 2209570008 | T1 Industrial Single-Pair Ethernet (SPE) PCB Jack, M12, Straight, 12.50mm, IP67 | 2 | 2 | Black | 1000 | Jack | Yes | Yes | Brass | Gold | Polyamide | 2.260/g | 1 | Straight | Tray | No | 2.30mm | Yes | Yes | 1.50mm | 2.80mm | Yes | Yes | 1 | -25° to +80°C | Through Hole | Yes | IP67 | |
| 2209570011 | T1 Industrial Single-Pair Ethernet (SPE) M12 Receptacle Shell, Back Mount, Straight, IP67 | No | Female | 17.040/g | Straight | Back | -40° to +80°C | ||||||||||||||||||||||
| 2209570012 | T1 Industrial Single-Pair Ethernet (SPE) M12 Receptacle Shell, Front Mount, Straight, IP67 | No | Female | 15.780/g | Straight | Front | -40° to +80°C | ||||||||||||||||||||||
| 2209570017 | T1 Industrial Single-Pair Ethernet (SPE) Field Attachable Connector, 2 Poles, Straight, Male, Cable Diameter 4.80mm | No | Male | Gold | Straight | -25°C to +80°C | |||||||||||||||||||||||
| 2209570018 | T1 Industrial Single-Pair Ethernet (SPE) M12 Field Attachable Connector, 2 Poles, Straight, Male, Cable Diameter 6.30mm | No | Male | Gold | Straight | -25°C to +80°C | |||||||||||||||||||||||
| 2209570101 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 0.20m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | 13.100/g | Bag | Yes | IP20 | |||||||||||||||||
| 2209570102 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 0.30m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570103 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 0.50m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570104 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 1.0m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | 37.500/g | Bag | Yes | IP20 | |||||||||||||||||
| 2209570105 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 1.5m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570106 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 2.0m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570107 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 3.0m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570108 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 5.0m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | 155.400/g | Bag | Yes | IP20 | |||||||||||||||||
| 2209570109 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 7.5m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570110 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 10.0m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570111 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 15.0m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570112 | T1 Industrial Single-Pair Ethernet (SPE) Plug Cable Assembly, IP20, 20.0m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP20 | ||||||||||||||||||
| 2209570113 | T1 Industrial Single-Pair Ethernet (SPE) M12 Plug Cable Assembly, IP65/67, 0.20m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP65, IP67 | ||||||||||||||||||
| 2209570114 | T1 Industrial Single-Pair Ethernet (SPE) M12 Plug Cable Assembly, IP65/67, 0.30m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP65, IP67 | ||||||||||||||||||
| 2209570115 | T1 Industrial Single-Pair Ethernet (SPE) M12 Plug Cable Assembly, IP65/67, 0.50m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP65, IP67 | ||||||||||||||||||
| 2209570116 | T1 Industrial Single-Pair Ethernet (SPE) M12 Plug Cable Assembly, IP65/67, 1.0m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | 112.700/g | Bag | Yes | IP65, IP67 | |||||||||||||||||
| 2209570117 | T1 Industrial Single-Pair Ethernet (SPE) M12 Plug Cable Assembly, IP65/67, 1.5m Cable Length | No | 2 | 2 | Plug/Plug | Yes | Copper | Gold | Bag | Yes | IP65, IP67 |