産業とアプリケーション
- 品番
- 2209570018
- カテゴリ
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 6.30mm (.248")
- Communication Speed
- Up to 1.0 Gbps
- Coupling Type
- Push to Lock
- Diagnostics Le Ds
- No
- Diagnostics Port
- No
- Gender
- Male
- Keyway
- None
- Material Connector Body
- Brass
- Material Contact
- Copper
- Material Coupling Nut
- Brass
- Material Plating Mating
- Gold
- Orientation
- Straight
- Poles
- 2
- Temperature Range Operating
- -25° to +80°C
- Wire Size Awg
- 22
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 60V AC
キーワード: 220957-0018, 2209570018
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed