産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2181130200 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 2 Circuits, Natural | 75.00mm | 2 | 2 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.417/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130201 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 2 Circuits, Natural | 150.00mm | 2 | 2 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.615/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130202 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 2 Circuits, Natural | 225.00mm | 2 | 2 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.814/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130203 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 2 Circuits, Natural | 300.00mm | 2 | 2 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.102/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130204 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 2 Circuits, Natural | 425.00mm | 2 | 2 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.388/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130300 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 3 Circuits, Natural | 75.00mm | 3 | 3 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.588/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130301 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 3 Circuits, Natural | 150.00mm | 3 | 3 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.885/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130302 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 3 Circuits, Natural | No | 225.00mm | 3 | 3 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.268/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |
| 2181130303 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 3 Circuits, Natural | 300.00mm | 3 | 3 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.583/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130304 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 3 Circuits, Natural | 425.00mm | 3 | 3 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.977/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130400 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 4 Circuits, Natural | 75.00mm | 4 | 4 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.755/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130401 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 4 Circuits, Natural | 150.00mm | 4 | 4 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.219/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130402 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 4 Circuits, Natural | 225.00mm | 4 | 4 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.680/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130403 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 4 Circuits, Natural | 300.00mm | 4 | 4 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.059/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130404 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 4 Circuits, Natural | 425.00mm | 4 | 4 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.759/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130500 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 5 Circuits, Natural | 75.00mm | 5 | 5 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 0.926/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130501 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 5 Circuits, Natural | 150.00mm | 5 | 5 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.481/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130502 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 5 Circuits, Natural | 225.00mm | 5 | 5 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.918/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130503 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 5 Circuits, Natural | 300.00mm | 5 | 5 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.415/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130504 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 5 Circuits, Natural | 425.00mm | 5 | 5 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.241/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130600 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 6 Circuits, Natural | 75.00mm | 6 | 6 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.096/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130601 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 6 Circuits, Natural | 150.00mm | 6 | 6 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.769/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130602 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 225.00mm Length, 6 Circuits, Natural | 225.00mm | 6 | 6 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.287/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130603 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 6 Circuits, Natural | 300.00mm | 6 | 6 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.021/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 | |
| 2181130604 | PicoBlade Female-to-PicoBlade Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 425.00mm Length, 6 Circuits, Natural | 425.00mm | 6 | 6 | Natural | Female-Male | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.874/g | 1 | No | Bag | 1.25mm | 0.889µm | 0.914µm | No | Crimp or Compression | UL 1061 | 28 |