産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2177911101 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Black | 75.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.289/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 | |
| 2177911102 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.461/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 | |
| 2177911103 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.633/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2177911104 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.804/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2177911105 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.148/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2177911121 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 22 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.460/g | 1 | Bag | 1.80mm | No | Crimp or Compression | UL 10002 | 22 |
| 2177911122 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 22 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.767/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 | |
| 2177911123 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 22 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.074/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
| 2177911124 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 22 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.380/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
| 2177911125 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 22 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.994/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
| 2177912101 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Red | No | 75.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.289/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2177912102 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.461/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2177912103 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Red | No | 225.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.633/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2177912104 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Red | No | 300.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.804/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2177912105 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Red | No | 450.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.148/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2177912121 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 22 AWG, Red | No | 75.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.483/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
| 2177912122 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 22 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 0.808/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
| 2177912123 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 22 AWG, Red | No | 225.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.132/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
| 2177912124 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 22 AWG, Red | No | 300.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 1.457/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |
| 2177912125 | Pre-Crimped Lead Squba 1.8 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 22 AWG, Red | 450.00mm | 1 | 1 | Red | Female-Pigtail | Copper Alloy | Tin | Tin | PVC | 2.107/g | 1 | Bag | 1.80mm | Yes | Crimp or Compression | UL 10002 | 22 |