産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147561021 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 3.766/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561022 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 6.751/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561023 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 12.721/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561041 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.432/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561042 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 13.402/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561043 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 25.342/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561061 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 10.968/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561062 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 19.923/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561063 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 37.833/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561081 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.753/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561082 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 26.693/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561083 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 50.573/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561101 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 150.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 18.372/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561102 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 33.297/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147561103 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 600.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 63.147/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147562021 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 3.768/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147562022 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 6.753/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147562023 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 12.723/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147562041 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 7.436/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147562042 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 13.406/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147562043 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 25.347/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147562061 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 10.975/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 | |
| 2147562062 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 19.930/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 |
| 2147562063 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 37.840/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 |
| 2147562081 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 14.762/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 1061 | 18 |