産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147501021 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.454/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501022 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.688/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501023 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.156/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501031 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 6.776/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501032 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 11.627/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501033 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 21.329/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501041 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 8.951/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501042 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 15.419/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501043 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 28.355/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501051 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 11.102/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501052 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 19.187/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501053 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | No | 600.00mm | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 35.357/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147501061 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 13.298/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501062 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 23.000/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501063 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 42.404/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147501081 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 17.645/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501082 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 30.581/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501083 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 56.453/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501101 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 150.00mm | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 21.953/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501102 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 38.123/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147501103 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 600.00mm | 10 | 10 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 70.463/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147502021 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 4.458/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147502022 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 7.692/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147502023 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 14.160/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147502031 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Gold | Tin | Nylon | 6.782/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |